Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

TPS53310

ACTIVE

 2.9V to 6V, 3-A Step-Down Converter with Integrated MOSFETs

Product details

Vin (min) (V) 2.9 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 4.2 Iout (max) (A) 3 Iq (typ) (mA) 0.32 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Light load efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 99 Type Converter
Vin (min) (V) 2.9 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 4.2 Iout (max) (A) 3 Iq (typ) (mA) 0.32 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Light load efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 99 Type Converter
VQFN (RGT) 16 9 mm² 3 x 3
  • >95% Maximum Efficiency
  • Continuous 3-A Output Current
  • Hiccup Overcurrent Protection
  • Supports All MLCC Output Capacitor
  • SmoothPWM Auto-Skip Eco-mode for Light-Load Efficiency
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Undervoltage, Overvoltage and Overtemperature Protection
  • Small 3 mm × 3 mm, 16-Pin VQFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ with 3.3-V Input and 19-mΩ with 5-V Input
  • Supports Pre-bias Start Up

All trademarks are the property of their respective owners.

  • >95% Maximum Efficiency
  • Continuous 3-A Output Current
  • Hiccup Overcurrent Protection
  • Supports All MLCC Output Capacitor
  • SmoothPWM Auto-Skip Eco-mode for Light-Load Efficiency
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Undervoltage, Overvoltage and Overtemperature Protection
  • Small 3 mm × 3 mm, 16-Pin VQFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ with 3.3-V Input and 19-mΩ with 5-V Input
  • Supports Pre-bias Start Up

All trademarks are the property of their respective owners.

The TPS53310 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI's proprietary SmoothPWM™ Skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 3-A solution.

The TPS53310 features a 1.1-MHz switching frequency, SKIP mode operation support, pre-bias startup, internal softstart, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from
2.9 V to 3.5 V and conversion voltage from 2.9 V to
6 V, and output voltage is adjustable from 0.6 V to
0.84 V × VIN.

The TPS53310 is available in the 3 mm × 3 mm,
16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

The TPS53310 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI's proprietary SmoothPWM™ Skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power dense 3-A solution.

The TPS53310 features a 1.1-MHz switching frequency, SKIP mode operation support, pre-bias startup, internal softstart, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from
2.9 V to 3.5 V and conversion voltage from 2.9 V to
6 V, and output voltage is adjustable from 0.6 V to
0.84 V × VIN.

The TPS53310 is available in the 3 mm × 3 mm,
16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS53310 3-A Step-Down Regulator With Integrated Switcher datasheet (Rev. A) PDF | HTML 31 Oct 2016
Application note Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 25 Jan 2017
User guide Using the TPS53310EVM-755, A 3-A Eco-mode™ 13 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53310EVM-755 — Evaluation Module for TPS53310: 2.9V to 6V, 3-A Step-Down Converter with Integrated MOSFETs

The TPS53310EVM-755 evaluation module (EVM) is a high-efficiency evaluation platform with twoTPS53310 3-A, integrated FET, step-down converters working in a Master-Slave synchronization scheme. The two outputs are 1.5 V/3 A (master) and 1.2 V/3 A (slave) from a 3.3-V or 5-V input bus. The EVM uses (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos