TPS53513
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
1.5V to 18V Input (4.5V to 25V Bias), 8-A Synchronous Step-Down SWIFT™ Converter

 

Models (3)

Title Category Type Date
TPS53513 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 11 Aug 2014
TPS53513 TINA-TI Transient Reference Design TINA-TI Reference Design ZIP 11 Aug 2014
TPS53513 PSpice Transient Model PSpice Model ZIP 16 Sep 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS53513EVM-587 Single-Output Synchronous Step-Down Converter Evaluation Module TPS53513EVM-587 Evaluation Modules & Boards

Reference designs

Synchronous Buck Integrated Converter with Pseudo Differential Remote Sense Reference Design

The PMP20721 reference design uses the TPS53513 to demonstrate a pseudo differential remote sense control. This is highly valuable for low voltage, high current rails that provide core power to processors. With differential remote sense, the I-R loss is also minimized. The design uses a typical 12V (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS53513 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53513

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 8A
Ambient Temp  °C -40 to 85°C