TPS53515 (ACTIVE) 1.5V to 18V Input (4.5V to 25V Bias), 12-A Synchronous Step-Down SWIFT™ Converter

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS53515 PSpice Transient Model PSpice Model ZIP 20 Sep 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS53515EVM-587 1.5V to 22V Input Synchronous Step-Down Converter Evaluation Module TPS53515EVM-587 Evaluation Modules & Boards

Reference designs

Three Different Buck Converter Circuits to Convert 12V to 1.2V at >6A Load Current Reference Design

PMP11438 is a vehicle used to compare three different power solutions for converting a 12V bus to 1.2V at 6-10A. The 1.2V output voltage is applicable to DDR4 memory applications. Each solution offers an advantage in either full load efficiency, light load efficiency, density, height, transient (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53515

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 12A
Ambient Temp  °C -40 to 85°C