TPS53625 2-Phase, D-CAP+(tm) Step-Down Vcore Controller for VR12.0 Microserver | TI.com

TPS53625
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
2-Phase, D-CAP+(tm) Step-Down Vcore Controller for VR12.0 Microserver

2-Phase, D-CAP+(tm) Step-Down Vcore Controller for VR12.0 Microserver - TPS53625
Datasheet
 

For a detailed datasheet and other design support tools please contact IMVP@list.ti.com.

Description

The TPS53625 device is a driverless, fully SVID compliant, VR12.0 step-down controller. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The TPS53625 device also supports single-phase operation in CCM or DCM for light-load efficiency. The TPS53625 device integrates the full complement of VR12.0 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 0 to 7. Adjustable control of VOUT slew rate and voltage
positioning round out the VR12.0 features.

Paired with the TPS51604 FET gate driver, the solution delivers exceptionally high speed and low switching loss. The TPS53625 device works with selected TI power stage products for optimum efficiency as well as DrMOS products. The TPS53625 device operates with a default boot voltage of 1 V. Applications can override the default boot voltage by including an external resistor divider in the design.

The TPS53625 device package is a space saving, thermally enhanced 32-pin VQFN package that CPU Applications operates from –40°C to 105°C.

Features

  • VR12.0 Serial VID (SVID) Compliant
  • 1- or 2-Phase Operation
  • Supports Both Zero-Load and Non-Zero-Load Line Applications
  • 8-Bit DAC Output Range: 0.25 V to 1.52 V
  • Optimized Efficiency at Light and Heavy Loads
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Supports Discrete, Power Block, Power Stage™ or DrMOS MOSFET Implementations
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections
  • Patented AutoBalance™ Phase Balancing
  • Selectable 8-level Current Limit
  • 4.5-V to 28-V Conversion Voltage Range
  • Small, 4 mm × 4 mm, 32-Pin, VQFN PowerPad™ Package

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS53625 Order now 4.5     24     0.5     1.52     60     1     2     300     1000     10     Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Light Load Efficiency
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
SVID
Synchronous Rectification    
30     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS53622 Order now 4.5     17     0.25     2.8125     80     2     2     300     1000     13     Adjustable Current Limit
Dynamic Voltage Scaling
Enable
I2C
Light Load Efficiency
Multiple Outputs
Output Discharge
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
SVID
Synchronous Rectification
UVLO Adjustable
Voltage Margining    
50     -40 to 125     Catalog     WQFN | 40     Controller     D-CAP+    
TPS53626 Order now 4.5     28     0.25     1.52     70     1     2     300     1000     3.5     Adjustable Current Limit
Dynamic Voltage Scaling
Enable
Light Load Efficiency
Output Discharge
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
SVID
Synchronous Rectification    
30     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS53659 Order now 4.5     17     0.25     2.8125     160     2     4+1, 3+2, 5     300     1000     13     Adjustable Current Limit
Dynamic Voltage Scaling
Enable
I2C
Light Load Efficiency
Multiple Outputs
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
SVID
Synchronous Rectification
UVLO Adjustable
Voltage Margining    
50     -40 to 125     Catalog     WQFN | 40     Controller     D-CAP+    
TPS53679 Order now 4.5     17     0.25     2.8125     240     2     6+1, 5+2, 7     300     1000     13     Adjustable Current Limit
Dynamic Voltage Scaling
Enable
I2C
Light Load Efficiency
Multiple Outputs
PMBus
Phase Interleaving
Power Good
Pre-Bias Start-Up
Remote Sense
SVID
Synchronous Rectification
UVLO Adjustable
Voltage Margining    
50     -40 to 125