TPS53632G (ACTIVE) Half-Bridge, D-CAP+ Controller for 48-V GaN DC/DC Converter

 

Design kits & evaluation modules (1)

Name Part# Type
LMG5200 GaN 48V to 1V point of load evaluation module LMG5200POLEVM-10 Evaluation Modules & Boards

Reference designs

LMG5200 48V to 1V/40A Single Stage Converter Reference Design

The PMP4497 is a GaN-based reference design solution for the Vcore such as FPGA, ASIC applications. With high integration and low switching loss, the GaN module LMG5200 enables a high efficiency single stage from 48V to 1.0V solution to replace the traditional 2-stage solution. This design shows the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.