TPS53647

ACTIVE

4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 240 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Iq (typ) (A) 0.008 Duty cycle (max) (%) 50
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 240 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Iq (typ) (A) 0.008 Duty cycle (max) (%) 50
WQFN (RTA) 40 36 mm² 6 x 6
  • 8-bit Selectable BOOT Voltage via Pinstrap or NVM: 0.5 V to 2.5 V (down to 5-mV Step)
  • 1-, 2-, 3-, or 4- Phase Operation
  • PMBus System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • 1.8-V and 3.3-V PMBus Bias Compatible
  • Fault Reporting: Output Voltage, Output Current, and Temperature
  • Configurable with Non-Volatile Memory (NVM) or Resistor Pinstrap
  • 16 Levels of Programmable OCP with Pinstrap or NVM
  • Fast Transient with DCAP+Control
  • Optimized Efficiency at Light and Heavy Loads
  • Support Pre-Bias Startup
  • Phase Current Imbalance Detection and Reporting
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with CSD95372BQ5MC NexFET Power Stage
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections with Closed-loop Frequency Control
  • Patented AutoBalance Phase Balancing
  • Uses TI’s Fusion Digital Power Designer GUI
  • Dynamic Phase Shedding with Programmable Current Threshold
  • Conversion Voltage Range: 4.5 V to 17 V
  • Small, 6 mm × 6 mm, 40-Pin, QFN, PowerPAD Package
  • 8-bit Selectable BOOT Voltage via Pinstrap or NVM: 0.5 V to 2.5 V (down to 5-mV Step)
  • 1-, 2-, 3-, or 4- Phase Operation
  • PMBus System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • 1.8-V and 3.3-V PMBus Bias Compatible
  • Fault Reporting: Output Voltage, Output Current, and Temperature
  • Configurable with Non-Volatile Memory (NVM) or Resistor Pinstrap
  • 16 Levels of Programmable OCP with Pinstrap or NVM
  • Fast Transient with DCAP+Control
  • Optimized Efficiency at Light and Heavy Loads
  • Support Pre-Bias Startup
  • Phase Current Imbalance Detection and Reporting
  • 8 Independent Levels of Overshoot Reduction (OSR) and Undershoot Reduction (USR)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Fully Compatible with CSD95372BQ5MC NexFET Power Stage
  • Accurate, Adjustable Voltage Positioning
  • 300-kHz to 1-MHz Frequency Selections with Closed-loop Frequency Control
  • Patented AutoBalance Phase Balancing
  • Uses TI’s Fusion Digital Power Designer GUI
  • Dynamic Phase Shedding with Programmable Current Threshold
  • Conversion Voltage Range: 4.5 V to 17 V
  • Small, 6 mm × 6 mm, 40-Pin, QFN, PowerPAD Package

The TPS53647 is a high-current, multi-phase, step-down controller.The device offers built-in non volatile memory (NVM) and PMBus interface. It is compatible with theNexFET power stages (CSD95372BQ5MC). The TPS53647 provides 8-bitBOOT voltage selection covering output voltage from 0.5 V to 2.5 V, with steps as small as 5 mV,which is ideal for high current application with accurate output voltage setting. Advanced controlfeatures such as D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance, and high efficiency. TheTPS53647 also provides novel phase interleaving strategy and dynamic phaseshedding for efficiency improvement at light loads. In addition, the TPS53647supports the PMBus communication interface with systems for telemetry of voltage, current, power,temperature, and fault conditions. Some of the configurations can be programmed by pinstrap orPMBus and stored in non-volatile memory to minimize the external component count.

The TPS53647 is offered in a space saving, thermally enhanced 40-pinQFN package and is rated to operate from –40°C to 125°C.

For all available packages, see the orderable addendum at the

The TPS53647 is a high-current, multi-phase, step-down controller.The device offers built-in non volatile memory (NVM) and PMBus interface. It is compatible with theNexFET power stages (CSD95372BQ5MC). The TPS53647 provides 8-bitBOOT voltage selection covering output voltage from 0.5 V to 2.5 V, with steps as small as 5 mV,which is ideal for high current application with accurate output voltage setting. Advanced controlfeatures such as D-CAP+ architecture with undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance, and high efficiency. TheTPS53647 also provides novel phase interleaving strategy and dynamic phaseshedding for efficiency improvement at light loads. In addition, the TPS53647supports the PMBus communication interface with systems for telemetry of voltage, current, power,temperature, and fault conditions. Some of the configurations can be programmed by pinstrap orPMBus and stored in non-volatile memory to minimize the external component count.

The TPS53647 is offered in a space saving, thermally enhanced 40-pinQFN package and is rated to operate from –40°C to 125°C.

For all available packages, see the orderable addendum at the

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS53681 ACTIVE Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM Dual-Channel 6+2/5+3 D-CAP+™ multiphase step-down controller with PMBus and NVM. Has a total of 8 phases with max configuration as 6+2/5+3.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS53647 4-Phase, D-CAP+, Step-Down, Buck Controller with NVM and PMBus™ Interface for ASIC Power and High-Current Point-of-Load datasheet (Rev. B) PDF | HTML 10 Feb 2017
Application note Multiphase Buck Design from Start to Finish, Part 1 (Rev. B) 07 Apr 2021
Application note Optimizing High Side FET Voltage Ringing of Multiphase Voltage Regulators Part 2 19 Jul 2019
Application note Optimizing High Side FET Voltage Ringing of Multiphase Voltage Regulators Part 1 11 Jul 2019
Technical article Minimize the impact of the MLCC shortage using D-CAP+™ control mode PDF | HTML 05 Apr 2019
Application note D-CAP+TM Control for Multiphase Step-Down Voltage Regulators for Powering Microp 13 Jan 2019
Selection guide DC/DC Buck Controller Solutions Selection Guide 06 Feb 2018
Technical article How to select the right power solution for your FPGA or PMIC PDF | HTML 10 Jan 2018
Technical article The D-CAP+™ Modulator: Evaluating the small-signal robustness PDF | HTML 15 Nov 2017
Technical article Simplifying loop compensation and poles and zeros calculations PDF | HTML 18 Mar 2016
Technical article Don’t say goodbye to your power supply PDF | HTML 07 Mar 2016
Application note SMT Guidelines for Stacked Inductor (Inductor On Top) on Voltage Regulator IC 22 Feb 2016
Technical article How to balance current using multiphase converters PDF | HTML 18 Sep 2015
Technical article Select the correct PMBus POL solution for your application PDF | HTML 03 Aug 2015
EVM User's guide Using the PWR710 EVM:4-Phase D-CAP+ Step-Down DC-DC Analog with PMBus Interface (Rev. A) 23 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53647EVM-710 — TPS53647 4-Phase, D-CAP+TM Step-Down Buck Controller EVM with PMBus Interface for ASIC Power or High

The TPS53647EVM-710 evaluation module allows users to evaluate the TPS53647 controller. The TPS53647 is a 4-phase, D-CAP+™ step-down buck controller with PMBus interface for powering high current ASICs and FPGAs. The default configuration of this EVM is 4-phase to demonstrate a typical 1-V, (...)

User guide: PDF
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

Simulation model

TPS53647 IBIS Model

SLUM584.ZIP (56 KB) - IBIS Model
Simulation model

TPS53647 PSpice Transient Model (Rev. B)

SLUM465B.ZIP (348 KB) - PSpice Model
Reference designs

PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design

PMP11399 is a complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, VTT termination, and auxiliary voltages commonly found on high-performance Ethernet Switches. The hardware is accompanied by a GUI that allows the user to perform real-time configuration and monitoring of the power (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20176 — 4 Phase, 140 A Reference Design for Intel Stratix 10 GX FPGAs

This reference design focuses on providing a compact, high-performance, multiphase solution suitable for powering Intel® Stratix® 10 GX field-programmable gate arrays (FPGAs) with a specific focus on the SG2800-I1V variant. Integrated PMBus™ allows for easy output voltage setting and (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11184 — High Efficiency, Power Density 1V/120A/30A/30A (4+1+1) w/ PMBus Reference Design for ASIC Processors

PMP11184 is a chipset solution for high current ASIC core rail regulation. It utilizes TPS53647 4-phase controller for 120A high current rail, which employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic phase-to-phase current balance. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11312 — High Efficiency, Power Density 4-Phase 1V/120A PMBus Interface Reference Design for ASIC Processors

The PMP11312 reference design is a 4-phase PMBus converter for high current ASIC core rail regulation. It utilizes TPS53647 4-phase controller for 120A high current rail, which employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10962 — High efficiency scalable 3-phase 1V/90A PMBus power supply for ASIC core rails

The PMP10962 reference design is a 3-phase PMBus converter for high current ASIC core rail regulation. It employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic phase-to-phase current balance. It drives three TI NexFET smart power (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WQFN (RTA) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos