TPS53667
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
6-Phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface for ASIC

 

Models (1)

Title Category Type Date
TPS53667 PSpice Transient Model PSpice Model ZIP 15 Sep 2016

Design kits & evaluation modules (2)

Name Part# Type
TPS53667 6-Phase, DCAP+TM Step-Down Buck Controller Evaluation Module with PMBus Interface TPS53667EVM-769 Evaluation Modules & Boards
USB Interface Adapter EVM USB-TO-GPIO Evaluation Modules & Boards

Software (2)

Name Part# Type
Digital Power Software FUSION_DIGITAL_POWER_DESIGNER Application Software & Frameworks
Fusion Digital Power Manufacturing Tool FUSION_MFR_GUI Application Software & Frameworks
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS53667

  Min   Max Range
Vin  V 4.5 to 16.0V
Vout  V 0.5 to 2.5V
Iout  A ≤ 180A
Ambient Temp  °C -40 to 125°C