TPS53681

ACTIVE

Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 300 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 2.8125 Iq (typ) (A) 0.013 Duty cycle (max) (%) 50
Vin (min) (V) 4.5 Vin (max) (V) 17 Iout (max) (A) 300 Operating temperature range (°C) -40 to 125 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.25 Vout (max) (V) 2.8125 Iq (typ) (A) 0.013 Duty cycle (max) (%) 50
WQFN (RSB) 40 25 mm² 5 x 5
  • Conversion Input Voltage Range: 4.5 V to 17 V
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
  • Phase Configurations
    • Maximum (6-Phase + 2-Phase) or (5-Phase + 3-Phase)
    • Minimum (1-Phase + 1-Phase)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via PMBus Interface
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Programmable Internal Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Fully Compatible with TI NexFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, QFN PowerPad™ Package
  • Conversion Input Voltage Range: 4.5 V to 17 V
  • 8-Bit DAC with Selectable 5 mV or 10 mV Resolution and Output Ranges from 0.25 V to 1.52 V or 0.5 to 2.8125 V for Dual Channels
  • Phase Configurations
    • Maximum (6-Phase + 2-Phase) or (5-Phase + 3-Phase)
    • Minimum (1-Phase + 1-Phase)
  • Driverless Configuration for Efficient High-Frequency Switching
  • Dynamic Output Voltage Transitions with Programmable Slew Rates via PMBus Interface
  • Frequency Selections with Closed-loop Frequency Control: 300 kHz to 1 MHz
  • Programmable Internal Loop Compensations
  • Configurable with Non-Volatile Memory (NVM) for Low External Component Counts
  • Individual Phase Current Calibrations and Reports
  • Dynamic Phase Shedding with Programmable Current Threshold for Optimizing Efficiency at Light and Heavy Loads
  • Fast Phase-Adding for Undershoot Reduction (USR)
  • Fully Compatible with TI NexFET™ Power Stage for High-Density Solutions
  • Accurate, Adjustable Voltage Positioning
  • Patented AutoBalance™ Phase Balancing
  • Selectable, 16-level Per-Phase Current Limit
  • PMBus™ System Interface for Telemetry of Voltage, Current, Power, Temperature, and Fault Conditions
  • Low Quiescent Current
  • 5 mm × 5 mm, 40-Pin, QFN PowerPad™ Package

The TPS53681 is a multiphase step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and high efficiency. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. The device supports fast dynamic voltage transitions with adjustable slew rate. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53681 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

The TPS53681 is a multiphase step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and high efficiency. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. The device supports fast dynamic voltage transitions with adjustable slew rate. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53681 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS53647 ACTIVE 4-Phase, D-CAP+TM Step-Down Buck Controller with NVM and PMBus Interface for ASIC 4-Phase, single-output D-CAP+™ step-down buck controller with NVM and PMBus interface for ASIC.
TPS53667 ACTIVE 6-Phase, D-CAP+ step-down driverless buck controller with NVM and PMBus interface for ASIC This is a 6-phase, single-output, D-CAP+ ™ step-down driverless buck controller with NVM and PMBus interface for AVS.
TPS536C7 ACTIVE Dual-channel D-CAP+™, PMBus (N+M ≤ 12 phases) step-down, multiphase PWM controller 12-phase PMBus controller with dual outputs

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53681EVM-002 — Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface

The TPS53681EVM evaluation module allows users to assess the operating characteristics of the TPS53681 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the (...)

User guide: PDF
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

Reference designs

PMP22165 — Power for Xilinx Versal adaptive compute acceleration platform (ACAP) reference design

This reference design addresses Xilinx Versal adaptive compute acceleration platform (ACAP) requirements and consists of a power management integrated circuit (PMIC) for system rails plus a multiphase controller and power stages to support higher current processor loads.  On-board dynamic (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-050020 — PMBus™ voltage regulator reference design for Xilinx® Virtex Ultrascale+™ FPGAs

This reference design uses the TPS53681 multiphase controller and CSD95490Q5MC smart power stages to implement a high-performance design suitable for powering the 0.85-V, 200-A, VCCINT rail of a Xilinx™ Ultrascale+™ FPGA. The secondary output of the controller can then be used to power (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01512 — PMBus Voltage Regulator Reference Design for NXP QorIQ LS2085A/88A Processors

TIDA-01512 uses the TPS53681 multiphase controller and CSD95490Q5MC Smart Power Stages to implement a high-performance design suitable for powering NXP QorIQ Communications Processors.

The dual outputs of the controller target the 60-ATDC, 1.0-V core rail with a four-phase design and a 30-ATDC, (...)

Design guide: PDF
Schematic: PDF
Package Pins Download
WQFN (RSB) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos