TPS5401
- 3.5-V to 42-V Input Voltage Range
- 200-mΩ High-Side MOSFET
- High Efficiency at Light Loads With a Pulse-
Skipping Eco-mode™ Control Scheme - 116-µA Operating Quiescent Current
- 1.3-µA Shutdown Current
- 100-kHz to 2.5-MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power-Good Output
- Adjustable UVLO Voltage and Hysteresis
- 0.8-V ±3.5% Internal Voltage Reference
- MSOP10 With PowerPAD Package
- Supported by WEBENCH
- APPLICATIONS
- 12-V and 24-V Industrial and Commercial
Low-Power Systems - E-Meters
- 12-V and 24-V Industrial and Commercial
All other trademarks are the property of their respective owners
The TPS5401 device is a 42-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the supply current to 116 µA when outputting regulated voltage with no load. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.
Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.
A wide switching-frequency range allows efficiency and external component size optimization. Frequency foldback and thermal shutdown protect the part during an overload condition.
The TPS5401 is available in a 10-pin thermally enhanced MSOP PowerPAD package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS5401 0.5-A, 42-V Input, Step-Down Converter datasheet (Rev. B) | PDF | HTML | 10 Feb 2016 |
Application note | Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications | 05 Mar 2015 | ||
Application note | Designing Low Cost Flyback Power Supply Using Boost Converter (TPS61165) for HF | 17 Apr 2014 | ||
Application note | Improved Load Current Capability for Cap-Drop Off-Line Power Supply for E-Meter | 27 Oct 2011 | ||
EVM User's guide | TPS5401EVM-708 0.5-A, SWIFT™ Regulator Evaluation | 10 Jan 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS5401EVM-708 — Evaluation Module for TPS5401 0.5A Step-Down SWIFT™ Converter
TPS5401 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00177 — Two-Wire Interface to a HIPERFACE DSL® Encoder Reference Design
The design features a 3.3-V supply RS485 transceiver and line termination and coupling for encoder power over RS485 as per HIPERFACE DSL (...)
TIDA-00178 — Interface to a Sin/Cos Encoder with Sitara AM437x Reference Design
The design utilizes a 16-bit dual sample ADC with drop-in compatible 14- or 12-bit versions available, (...)
TIDA-01070 — HVAC Coil Airflow Sensor Reference Design for Predictive Maintenance in Air Filter Replacement
TIDM-1PHMTR-ESD — One-Phase Metrology with Enhanced ESD Protection Reference Design
TIDM-TWOPHASEMETER-I2040 — Low-Cost Single/Dual-Phase Isolated Electricity Measurement Reference Design
TIDA-00202 — Interface to a HIPERFACE Position Encoder Reference Design
Package | Pins | Download |
---|---|---|
HVSSOP (DGQ) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.