TPS54020
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 17V Input, 10A Synchronous Step-Down SWIFT™ Converter with Out-of-Phase Synchronization

 

Models (6)

Title Category Type Date
TPS54020 TINA-TI Reference Design TINA-TI Reference Design TSC 03 Apr 2015
TPS54020 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 03 Apr 2015
TPS54020 PSpice Transient Model PSpice Model ZIP 18 Dec 2013
TPS54020 TINA-TI Average Reference Design TINA-TI Reference Design TSC 27 Jun 2013
TPS54020 TINA-TI Average Spice Model TINA-TI Spice Model ZIP 27 Jun 2013
TPS54020 PSpice Average Model PSpice Model ZIP 13 Aug 2012

Design kits & evaluation modules (1)

Name Part# Type
10A Synchronous Step-Down SWIFT™ Converter Evaluation Module TPS54020EVM-082 Evaluation Modules & Boards

Reference designs

4.5V to 17V Input, 10-A Synchronous Buck Converter Optimized for Small Size and Low Output Voltage

PMP9194 uses the TPS54020 synchronous-buck SWIFT converter with integrated FETs to provide a 10A/1V solution in less than 22mmx12mm of total board space area. This reference design uses a small 1.1uH inductor, 2x100uF ceramic output capacitors, and small 0402 external components to save space. The (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54020

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 5V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C