The TPS54060 device is a 60-V, 0.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.
VIN undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open-drain power good signal indicates the output is within 94% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
The TPS54060 is available in 10-pin thermally enhanced HVSSOP PowerPAD™ package and 10-pin 3-mm × 3-mm VSON package.
All other trademarks are the property of their respective owners
Vin (Min) (V) |
Vin (Max) (V) |
Vout (Min) (V) |
Vout (Max) (V) |
Iout (Max) (A) |
Regulated outputs (#) |
Switching Frequency (Min) (kHz) |
Switching Frequency (Max) (kHz) |
Iq (Typ) (mA) |
Features |
Control mode |
Duty cycle (Max) (%) |
Operating temperature range (C) |
Rating |
Package Group |
Type |
Package size: mm2:W x L (PKG) |
LM46000 | LM5165 | LM5166 | LMR16006 | LMR36006 |
---|---|---|---|---|
3.5 | 3 | 3 | 4 | 4.2 |
60 | 65 | 65 | 60 | 60 |
1 | 1.23 | 1.23 | 0.8 | 1 |
28 | 65 | 65 | 55 | 57 |
0.5 | 0.15 | 0.5 | 0.6 | 0.6 |
1 | 1 | 1 | 1 | 1 |
200 | 50 | 50 | 700 | 1000 |
2200 | 600 | 600 | 2100 | 2100 |
0.024 | 0.01 | 0.01 | 0.028 | 0.023 |
Enable Frequency Synchronization Light Load Efficiency Over Current Protection Power Good Pre-Bias Start-Up Synchronous Rectification Tracking |
Adjustable Current Limit Enable Light Load Efficiency Over Current Protection Power Good Pre-Bias Start-Up Synchronous Rectification UVLO Adjustable |
Adjustable Current Limit Enable Light Load Efficiency Over Current Protection Power Good Pre-Bias Start-Up Synchronous Rectification UVLO Adjustable |
Enable Light Load Efficiency Over Current Protection Pre-Bias Start-Up UVLO Adjustable |
Enable Light Load Efficiency Over Current Protection Power Good Pre-Bias Start-Up Synchronous Rectification Wettable Flanks Package |
Current Mode | Constant on-time (COT) | Constant on-time (COT) | Current Mode | Current Mode |
99 | 100 | 100 | 97 | 98 |
-40 to 125 | -40 to 150 | -40 to 150 | -40 to 125 | -40 to 150 |
Catalog | Catalog | Catalog | Catalog | Catalog |
HTSSOP | 16 | VSON | 10 | VSON | 10 | SOT-23-THIN | 6 | VQFN-HR | 12 |
Converter | Converter | Converter | Converter | Converter |
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16) | 10VSON: 9 mm2: 3 x 3 (VSON | 10) | 10VSON: 9 mm2: 3 x 3 (VSON | 10) | 6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6) | 12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12) |
Order now | Order now | Order now | Order now | Samples Not Available |