TPS54060A
- 3.5V to 60V Input Voltage Range
- 200-mΩ High-Side MOSFET
- High Efficiency at Light Loads with a Pulse
Skipping Eco-Mode™ - Tighter Enable Threshold than TPS54060
for More Accurate UVLO Voltage - Adjustable UVLO Voltage and Hysteresis
- 116µA Operating Quiescent Current
- 1.3µA Shutdown Current
- 100kHz to 2.5MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power Good Output
- 0.8-V Internal Voltage Reference
- MSOP-10 and 3mm × 3mm VSON-10
Package With PowerPAD™ - Supported by WEBENCH® and SwitcherPro™
Software Tool
The TPS54060A device is a 60V, 0.5A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116µA. Using the enable pin, shutdown supply current is reduced to 1.3µA, when the enable pin is low.
Under voltage lockout is internally set at 2.5V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54060A 0.5-A, 60-V Step-Down DC–DC Converter With Eco-Mode™ datasheet (Rev. C) | PDF | HTML | 15 Jan 2016 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications | 05 Mar 2015 | ||
Application note | Methods to Improve Low Dropout Operation with the TPS54240 and TPS54260 (Rev. A) | 06 Nov 2013 | ||
Application note | Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A | 17 Apr 2013 | ||
Application note | Level Shifting Control for an Inverting Buck-boost | 10 Oct 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
EVM430-F67641 — Polyphase electric meter with MSP430F67641 SoC
This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost (...)
TPS54060EVM-457 — TPS54060 48V Input, 3.3V Output, 0.5A Evaluation Module
TPS54060EVM-590 — 100 mA Split Rail SWIFT™ Converter Evaluation Module
TPS54060 TINA-TI Transient Reference Design
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design
Package | Pins | Download |
---|---|---|
HVSSOP (DGQ) | 10 | View options |
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.