TPS54061-Q1
Automotive Catalog, 4.7V -60-V, 200-mA Synchronous Step-Down DC-DC Converter
A newer version of this product is available
Same functionality with different pin-out to the compared device
TPS54061-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range
- Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 1: –40°C to 125°C
- Integrated High-Side and Low-Side MOSFETs
- Diode Emulation for Light-Load Efficiency
- Peak-Current Mode Control
- 90-µA Operating Quiescent Current
- 1.4-µA Shutdown Supply Current
- 50-kHz to 1.1-MHz Adjustable Switching
Frequency - Synchronizes to External Clock
- 0.8 V ±1% Voltage Reference
- Stable With Ceramic Output Capacitors or Low-
Cost Aluminum Electrolytic - Cycle-by-Cycle Current Limit, Thermal, OVP, and
Frequency Foldback Protection - 3-mm × 3-mm, 8-Pin SON Package With Thermal
Pad - –40°C to 150°C Operating Junction Temperature
The TPS54061-Q1 device is a 60-V, 200-mA, synchronous step-down DC-DC converter with integrated high-side and low-side MOSFETs. Current-mode control provides simple external compensation and flexible component selection. The non-switching supply current is 90 µA. Using the enable pin reduces the shutdown supply current to 1.4 µA.
To increase light-load efficiency, the low-side MOSFET emulates a diode when the inductor current reaches zero.
The internal undervoltage lockout setting is 4.5 V, but using two resistors on the enable pin can increase the setting. The internal slow-start time controls the output-voltage start-up ramp.
The adjustable switching-frequency range allows optimization of efficiency and external component size. Frequency foldback and thermal shutdown protect the part during an overload condition.
The TPS54061-Q1 enables small designs by integrating the MOSFETs and boot recharge diode, and by minimizing the IC footprint with a small 3-mm × 3-mm thermally-enhanced SON package.
The TPS54061-Q1 is supported in the WEBENCH™ Designer at www.ti.com.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54061-Q1 Wide-Input, 60-V, 200-mA Synchronous Step-Down DC–DC Converter With Low IQ datasheet (Rev. A) | PDF | HTML | 07 Jan 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSON (DRB) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.