TPS54061-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Catalog, 4.7V -60-V, 200-mA Synchronous Step-Down DC-DC Converter

 

Models (1)

Title Category Type Date
TPS54061 PSpice Transient Model PSpice Model ZIP 29 May 2012

Software (1)

TPS54061 Design Excel Spreadsheet Tool (Rev. A)  (ZIP 198 KB )    16 Apr 2015  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54061-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54061-Q1

  Min   Max Range
Vin  V 4.7 to 60.0V
Vout  V 0.8 to 58V
Iout  A ≤ 0.2A
Ambient Temp  °C -40 to 150°C