TPS54062
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.7V to 60V Input, 50mA Synchronous Step-Down Converter with Low IQ

 

Models (4)

Title Category Type Date
TPS54062 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2019
TPS54062 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 21 Jun 2012
TPS54062 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 21 Jun 2012
TPS54062 PSPICE Transient Model PSpice Model ZIP 25 May 2011

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for TPS54062 Synchronous Step-Down Converter TPS54062EVM-695 Evaluation Modules & Boards

Reference designs

RGB Signal Light With IO-Link Interface Reference Design

This reference design implements a five-segment LED smart stack light with 20 LEDs used in factory floor and industrial process automation of greater complexity. An IO-Link interface is implemented for controlling the stack light and reading back status information. The design features low power (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
High Efficiency, Small Form Factor 4-20mA Current Loop 2-wire Sensor Power Supply PMP6938 Texas Instruments Reference designs
RGB-LED driver with microcontroller-based color mixing PMP7247 Texas Instruments Reference designs

Software (3)

Synchronous Inverting Buck Boost Design Calculator (Rev. A)  (ZIP 101 KB )    09 May 2013  
Capacitor Drop Design Calculator  (ZIP 457 KB )    15 Jan 2012  
TPS54062 Calculator Tool  (ZIP 402 KB )    25 May 2011  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54062 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54062

  Min   Max Range
Vin  V 4.7 to 60.0V
Vout  V 0.8 to 58V
Iout  A ≤ 0.05A
Ambient Temp  °C -40 to 125°C