TPS54073 3V to 4V Input, 14A Synchronous Step-Down Converter for Pre-biased Outputs  | TI.com

TPS54073 (ACTIVE) 3V to 4V Input, 14A Synchronous Step-Down Converter for Pre-biased Outputs 

 

Description

As a member of the SWIFT™ family of dc/dc regulators, the TPS54073 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

For reliable power up in output precharge applications, the TPS54073 is designed to only source current during start-up.

The TPS54073 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles

Features

  • 8-m

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54073 Order now 2.2     4     0.9     2.5     14     1     280     700     13     Enable
Frequency Synchronization
Power Good
Synchronous Rectification    
Voltage Mode     90     -40 to 85     Catalog     HTSSOP | 28     Converter     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)