TPS5410-EP

ACTIVE

Enhanced Product 5.5V to 36V, 1A, 500kHz Step Down Converter

Product details

Iout (max) (A) 1 Vin (min) (V) 5.5 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Iout (max) (A) 1 Vin (min) (V) 5.5 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.23 Vout (max) (V) 31 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 1-A Continuous (1.2-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down
    to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • Improved Line Regulation and Transient
    Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over
    Voltage Protection and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT Documentation, Application Notes and Design
    Software, See the TI Website at www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SWIFT is a trademark of Texas Instruments.

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 1-A Continuous (1.2-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down
    to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • Improved Line Regulation and Transient
    Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over
    Voltage Protection and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT Documentation, Application Notes and Design
    Software, See the TI Website at www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SWIFT is a trademark of Texas Instruments.

As a member of the SWIFT™ family of DC/DC regulators, the TPS5410 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features is a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of DC/DC regulators, the TPS5410 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features is a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS5430-EP ACTIVE Enhanced Product 5.5V to 36V Input, 3A, 500kHz Step Down Converter 3-A rated output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1-A Wide Input Range Step-Down Swift Converter datasheet 01 Sep 2009
* VID TPS5410-EP VID V6209645 21 Jun 2016
* Radiation & reliability report TPS5410MDREP Reliability Report 13 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS5410 PSpice Transient Model

SLVMAK5.ZIP (208 KB) - PSpice Model
Simulation model

TPS5410 Unencrypted PSpice Transient Model

SLVMCU7.ZIP (5 KB) - PSpice Model
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos