TPS54110-Q1

ACTIVE

Automotive 3V to 6V, 1.5A Synchronous Buck Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS628502-Q1 ACTIVE 2.7-V to 6-V, 2-A automotive step-down converter in SOT583 package Smaller solution size and higher efficiency

Product details

Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • Integrated MOSFET Switches for High Efficiency at 1.5-A Continuous Output Source or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz, or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

  • Qualified for Automotive Applications
  • Integrated MOSFET Switches for High Efficiency at 1.5-A Continuous Output Source or Sink Current
  • 0.9-V to 3.3-V Adjustable Output Voltage With 1% Accuracy
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Wide PWM Frequency: Fixed 350 kHz, 550 kHz, or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

As members of the SWIFT family of dc/dc regulators, the TPS54110 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54110 device is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™. package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As members of the SWIFT family of dc/dc regulators, the TPS54110 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high-performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power-good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54110 device is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™. package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3-V to 6-V Input, 1.5-A Output, Synchronous Buck PWM Switcher datasheet 23 Jul 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos