TPS54140A
- 3.5-V to 42-V Input Voltage Range
- 200-mΩ High-Side MOSFET
- High Efficiency at Light Loads with a Pulse
Skipping Eco-mode™ - Tighter Enable Threshold than TPS54140 for
More Accurate UVLO Voltage - Adjustable UVLO Voltage and Hysteresis
- 116-µA Operating Quiescent Current
- 1.3-µA Shutdown Current
- 100-kHz to 2.5-MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power Good Output
- 0.8-V Internal Voltage Reference
- MSOP10 and 3-mm × 3-mm VSON-10 Package
With PowerPAD™ - Supported by WEBENCH® and SwitcherPro™
Software Tool
The TPS54140A device is a 42-V, 1.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low ripple-pulse skip mode reduces the no-load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA.
Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 94% to 107% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54140A 1.5-A, 42-V Step-Down DC/DC Converter with Eco-mode™ datasheet (Rev. C) | PDF | HTML | 28 Oct 2015 |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Understanding Eco-mode(TM) Operation | 05 Dec 2016 | ||
Application note | Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications | 05 Mar 2015 | ||
Application note | Methods to Improve Low Dropout Operation with the TPS54240 and TPS54260 (Rev. A) | 06 Nov 2013 | ||
Application note | Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A | 17 Apr 2013 | ||
Application note | Level Shifting Control for an Inverting Buck-boost | 10 Oct 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS54140EVM-429 — TPS54140 42V Input, 3.3V Output, 1.5A Evaluation Module
TPS54140 TINA-TI Average Reference Design
TPS54140 TINA-TI Steady State Reference Design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
PMP8716 — Non-Isolated Buck Using TPS54140A with Input 24 to 30 VDC 5V@1.25A Reference Design
Package | Pins | Download |
---|---|---|
HVSSOP (DGQ) | 10 | View options |
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.