TPS54160
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

 

Models (7)

Title Category Type Date
TPS54160 Unencrypted PSpice Average Model PSpice Model ZIP 22 Mar 2019
TPS54160 Unencrypted PSpice Transient Model PSpice Model ZIP 15 Mar 2019
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54160 PSpice Average Model PSpice Model ZIP 19 Aug 2013
TPS54160 TINA-TI Transient Reference Design (Rev. A) TINA-TI Reference Design TSC 17 Nov 2010
TPS54160 TINA-TI Transient Spice Model (Rev. A) TINA-TI Spice Model ZIP 17 Nov 2010
TPS54160 PSpice Transient Model (Rev. A) PSpice Model ZIP 02 Oct 2009

Design kits & evaluation modules (2)

Name Part# Type
TI-PMLK Buck Experiment Board using TPS54160 & LM3475 PMLKBUCKEVM Evaluation Modules & Boards
TPS54160 42V Input, 5V Output, 1.5A Evaluation Module TPS54160EVM-230 Evaluation Modules & Boards

Reference designs

Three-Phase BLDC and PMSM Medium Voltage Motor Control Solution

Spin and control three-phase brushless DC (BLDC) and brushless AC (BLAC) motors—or permanent magnet synchronous motors (PMSM)—using sensorless field oriented control (FOC). This design provides high-performance, power-efficient, and cost-effective control for sub-50V, 7A motors, ideal (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
12V Input 3W Dual 5V Output Buck Regulator Reference Design PMP9091 Texas Instruments Reference designs
Inverter with coupled inductor (-15@200mA) PMP5150 Texas Instruments Reference designs
Low Cost Inverting Buck-Boost Provides -5A@100mA from +32V Input for Transmitter Reference Design PMP9097 Texas Instruments Reference designs
Two-output Buck and LDO for Consumer Applications (12V @ 250mA) PMP5548 Texas Instruments Reference designs
Uses TPS54160 in Buck configuration to generate 3.3V @ 1A PMP5701 Texas Instruments Reference designs

Software (1)

TPS54x40 and TPS54x60 Buck Design Spreadsheet (Rev. A)  (ZIP 49 KB )    12 Feb 2013  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54160

  Min   Max Range
Vin  V 3.5 to 60.0V
Vout  V 0.8 to 58V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C