TPS5420
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5.5V to 36V Input, 2A, 500kHz Step-Down Converter

5.5V to 36V Input, 2A, 500kHz Step-Down Converter - TPS5420
Datasheet
 

Models (5)

Title Category Type Date
TPS5420 Unencrypted PSpice Transient Model PSpice Model ZIP 17 Sep 2018
TPS5420 TINA-TI Steady State Reference Design TINA-TI Reference Design TSC 23 Dec 2014
TPS5420 TINA-TI Startup Reference Design TINA-TI Reference Design TSC 23 Dec 2014
TPS5420 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 23 Dec 2014
TPS5420 PSpice Transient Model PSpice Model ZIP 27 Jun 2014

Design kits & evaluation modules (1)

Name Part# Type
10V to 36Vin, 2A Step Down Converter Evaluation Module TPS5420EVM-175 Evaluation Modules & Boards

Reference designs

Ethernet/IP Communications Dev Platform

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Class 3 Multi-Output Flyback Converter for PoE PD Application Reference Design PMP4648 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS5420 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS5420

  Min   Max Range
Vin  V 5.5 to 36.0V
Vout  V 1.23 to 31V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C