TPS54202H

ACTIVE

4.5V to 28V Input, 2A Output, Synchronous Step-Down Voltage Converter

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62932 ACTIVE 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Wider Vin range, adjustable Fsw in smaller package.

Product details

Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 28 Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 26 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 28 Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Light Load Efficiency, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 26 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • 4.5-V to 28-V wide input voltage range
  • Integrated 148-mΩ and 78-mΩ MOSFETs for 2-A, continuous output current
  • Low 2-µA shutdown, 45-µA quiescent current
  • Internal 5-mS soft start
  • Fixed 500-kHz switching frequency
  • Advanced Eco-mode™ pulse skip
  • Peak current mode control
  • Internal loop compensation
  • Overcurrent protection for both MOSFETs with hiccup mode protection
  • Overvoltage protection
  • Thermal shutdown
  • SOT-23 (6) package
  • 4.5-V to 28-V wide input voltage range
  • Integrated 148-mΩ and 78-mΩ MOSFETs for 2-A, continuous output current
  • Low 2-µA shutdown, 45-µA quiescent current
  • Internal 5-mS soft start
  • Fixed 500-kHz switching frequency
  • Advanced Eco-mode™ pulse skip
  • Peak current mode control
  • Internal loop compensation
  • Overcurrent protection for both MOSFETs with hiccup mode protection
  • Overvoltage protection
  • Thermal shutdown
  • SOT-23 (6) package

The TPS54202H is a 4.5-V to 28-V input voltage range, 2-A synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation and 5-ms internal soft start to reduce component count.

By integrating the MOSFETs and employing the SOT-23 package, the TPS54202H achieves the high power density and offers a small footprint on the PCB.

Advanced Eco-mode implementation maximizes the light load efficiency and reduces the power loss.

Cycle-by-cycle current limit in both high-side MOSFET protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.

The TPS54202H is a 4.5-V to 28-V input voltage range, 2-A synchronous buck converter. The device includes two integrated switching FETs, internal loop compensation and 5-ms internal soft start to reduce component count.

By integrating the MOSFETs and employing the SOT-23 package, the TPS54202H achieves the high power density and offers a small footprint on the PCB.

Advanced Eco-mode implementation maximizes the light load efficiency and reduces the power loss.

Cycle-by-cycle current limit in both high-side MOSFET protects the converter in an overload condition and is enhanced by a low-side MOSFET freewheeling current limit which prevents current runaway. Hiccup mode protection is triggered if the overcurrent condition has persisted for longer than the present time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54202 ACTIVE 4.5V to 28V Input, 2A Output, EMI Friendly Synchronous Step-Down Converter Equivalent part with frequency spread spectrum to reduce EMI.
Similar functionality to the compared device
TPSM84203 ACTIVE 1.5A, 28V Input, 3.3V Output, TO-220 Power Module Simplify your design with an integrated-inductor power module.
TPSM84205 ACTIVE 1.5A, 28V Input, 5V Output TO-220 Power Module Simplify your design with an integrated-inductor power module.
TPSM84212 ACTIVE 1.5A, 28V Input, 12V Output, TO-220 Power Module Simplify your design with an integrated-inductor power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS54202H 4.5-V to 28-V Input, 2-A Output, SWIFT™ Synchronous Step Down Voltage Converter datasheet (Rev. A) PDF | HTML 06 Apr 2021
User guide TPS54202H Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 29 Oct 2021
Application note Simple Solution for EMI Filter Stability Issue in DC/DC Converters (Rev. A) 25 Apr 2019
Application brief Field Oriented Control Made Easy for Brushless DC Motors Using Smart Gate Drive (Rev. B) 22 Aug 2018
Application note Using the TPS54x02 to Create an Inverting Power Supply 15 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54202HEVM-716 — TPS54202H 2A Output, Synchronous Step-Down Converter Evaluation Module

The TPS54202HEVM-716 is a fully assembled and tested circuit for evaluating the TPS54202H synchronous step-down SWIFT™ converter. The EVM converts a 4.2-V to 28-V input voltage to a regulated 5-V output voltage that delivers up to 2 A. The TPS54202H enables small designs by integrating the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54202H Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBJ7A.ZIP (94 KB) - PSpice Model
Reference designs

TIDA-010075 — Cost-optimized battery charger reference design with 1.0-A current and ±1.5% voltage accuracy

This reference design demonstrates an on-board battery charger solution for a range of vacuum robots, which has 1.0-A charging current capability with 4.8-cm2 layout area, providing ±1.5% charging voltage accuracy and ±3% charging current accuracy. The design achieves a stable and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010034 — IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos