TPS54225

ACTIVE

4.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS562211 ACTIVE 4.2-V to 18-V, 2-A, synchronous buck converter with 1% accuracy, PG/SS and PFM/forced-PWM in SOT583 This product has improved performance, selectable power good or soft start feature

Product details

Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700
Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 700 Switching frequency (max) (kHz) 700
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2, PowerPAD are trademarks of Texas Instruments. Blu-ray Disc is a trademark of Blu-ray Disc Association.

  • D-CAP2™ Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide VCC Input Voltage Range: 4.5 V to 18 V
  • Wide VIN Input Voltage Range: 2 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized
    for Lower Duty Cycle Applications
    – 160 mΩ (High Side) and 110 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 700-kHz Switching Frequency (fSW)
  • Cycle-By-Cycle Overcurrent Limit
  • Power Good Output
  • APPLICATIONS
    • Wide Range of Applications for Low Voltage System
      • Digital TV Power Supply
      • High Definition Blu-ray Disc™ Players
      • Networking Home Terminal
      • Digital Set Top Box (STB)

D-CAP2, PowerPAD are trademarks of Texas Instruments. Blu-ray Disc is a trademark of Blu-ray Disc Association.

The TPS54225 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54225 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54225 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components.

The TPS54225 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54225 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.

The TPS54225 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54225 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54225 uses the D-CAP2™ mode control which provides a fast transient response with no external compensation components.

The TPS54225 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VCC input , and from 2-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow start time and a power good function. The TPS54225 is available in the 14 pin HTSSOP package, and designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS54325 ACTIVE 4.5V to 18V Input, 3A Synchronous Step-Down Converter This product offers higher current (3 A).
Similar functionality to the compared device
NEW TPS562206 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with FCCM mode This product has a smaller package with less external component count
NEW TPS562242 ACTIVE 3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563 This product has Eco-mode™ operation, 1.2MHz switching frequency, and smaller package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 4.5V to 18V Input, 2-A Synchronous Step-Down SWIFT(TM) Converter datasheet (Rev. C) 14 Feb 2011
User guide TPS54225 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Oct 2021
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013
Application note Understanding Thermal Dissipation and Design of a Heatsink 04 May 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54225EVM-538 — Synchronous Step-Down DCAP2 Mode Converter Evaluation Module

The TPS54225EVM-538 evaluation module is a single synchronous buck converter providing 1.05V at 2A from 5V to 17V input. The user’s guide describes the TPS54225EVM-538 performance. The TPS54225 is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54225 TINA-TI Transient Reference Design

SLIM283.TSC (187 KB) - TINA-TI Reference Design
Simulation model

TPS54225 TINA-TI Transient Spice Model

SLIM284.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS54225 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM282A.ZIP (41 KB) - PSpice Model
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP6776 — Xilinx Kintex FPGA Power Reference Design

PMP6776 is a low-cost non-isolated synchronous buck power supply. This design uses TPS56121 and TPS54620 Synchronous Buck Converters and TPS54425 and TPS54225 Step-Down Switchers to generate 7 outputs. Features include input voltage range 10.8V to 13.2V and outputs 1V at 6A, 1.5V at 4A, 1.8V at 6A, (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos