TPS54233
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54233 PSpice Transient Model PSpice Model ZIP 23 Sep 2011

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for TPS54233 Step-Down Converter with Eco-mode TPS54233EVM-373 Evaluation Modules & Boards

Development tools (2)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54233

  Min   Max Range
Vin  V 3.5 to 28.0V
Vout  V 0.8 to 25V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C