TPS54239E
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 23V Input, 2-A Synchronous Step-Down Converter with Eco-Mode

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54239E PSpice Transient Model PSpice Model ZIP 28 May 2015
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54239E

  Min   Max Range
Vin  V 4.5 to 23.0V
Vout  V 0.765 to 7V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 85°C