TPS54317

ACTIVE

3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter

Product details

Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RHF) 24 20 mm² 5 x 4
  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Current
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Switching Frequency: Adjustable From 280 kHz to 1600 kHz
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • Spacing Saving 4mm x 5mm QFN Packaging
  • For SWIFT Documentation, Application Notes, and Design Software, see the TI website at www.ti.com/swift
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure

  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Current
  • Adjustable Output Voltage Down to 0.9 V With 1% Accuracy
  • Switching Frequency: Adjustable From 280 kHz to 1600 kHz
  • Externally Compensated for Design Flexibility
  • Fast Transient Response
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • Spacing Saving 4mm x 5mm QFN Packaging
  • For SWIFT Documentation, Application Notes, and Design Software, see the TI website at www.ti.com/swift
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs, and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure

As members of the SWIFT family of dc/dc regulators, the TPS54317 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54317 device is available in a thermally enhanced 24-pin QFN (RHF) PowerPAD package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

As members of the SWIFT family of dc/dc regulators, the TPS54317 low-input-voltage high-output-current synchronous-buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54317 device is available in a thermally enhanced 24-pin QFN (RHF) PowerPAD package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.6MHz 3-V to 6-V Input 3-A Synchronous Step-Down Swift(TM) Converter datasheet (Rev. B) 25 Sep 2009
More literature Исходные проекты ll 13 May 2011
EVM User's guide TPS54317EVM-159 3-Amp, SWIFT(TM) Regulator EVM 06 Jan 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54317EVM-159 — 1.6MHz, 3-A, 3-6Vin Step Down Converter

The TPS54317EVM-159 kit allows the designer to easily evaluate the TPS54317 synchronous buck DC/DC converter with integrated 3 A continuous power MOSFETs. This design is optimized for small size by taking advantage of the high switching frequency of the TPS54317. The input range is 3-6 V (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS54317 TINA-TI Transient Reference Design

SLVM301.TSC (838 KB) - TINA-TI Reference Design
Simulation model

TPS54317 TINA-TI Transient Spice Model

SLVM302.ZIP (37 KB) - TINA-TI Spice Model
Simulation model

TPS54317 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM130A.ZIP (59 KB) - PSpice Model
Bill of materials (BOM)

OMAP and Spartan 6 reference design

SLVR349.PDF (260 KB)
Bill of materials (BOM)

Power Reference Design for the Xilinx Spartan™-6 LX150

SLVR351.PDF (304 KB)
Bill of materials (BOM)

Spartan 6 OMAPReference Design

SLVR380.PDF (241 KB)
Package Pins Download
VQFN (RHF) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos