TPS5432 (ACTIVE) 2.95V to 6V Input, 3A Synchronous Step-Down Converter

 

Models (5)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS5432 PSpice Transient Model PSpice Model ZIP 01 Sep 2015
TPS5432 TINA-TI Average Reference Design TINA-TI Reference Design TSC 08 Jul 2013
TPS5432 TINA-TI Average Spice Model TINA-TI Spice Model ZIP 08 Jul 2013
TPS5432 PSpice Average Model (Rev. A) PSpice Model ZIP 12 Nov 2012

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for TPS5432 3A Synchronous Step-Down Converter TPS5432EVM-116 Evaluation Modules & Boards

Reference designs

Class 1 PoE - High Efficiency IP Camera Power Module Reference Design

This IP Camera power module is a highly efficient power solution that enables high performance 1080p operation at the Class 1 PoE power level. This innovative power module, used in the low power DM385-AR331 IP Camera, relies on highly efficient switchers like the TPS5432 that are also very cost (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
IP Net Camera Power Module Reference Solution SAT0027 Texas Instruments Reference designs
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS5432

  Min   Max Range
Vin  V 2.95 to 6.0V
Vout  V 0.808 to 5.5V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 150°C