TPS54332 (ACTIVE) 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54332 PSpice Transient Model PSpice Model ZIP 16 Apr 2015

Design kits & evaluation modules (2)

Name Part# Type
TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM TAS5805MEVM Evaluation Modules & Boards
TPS54332 15V Input, 2.5V Output, 3A Evaluation Module TPS54332EVM-416 Evaluation Modules & Boards

Reference designs

USB Type-C™ and USB PD DRP Reference Design with HDMI Output

The PMP40154 is a true USB Type-C™ and USB PD DRP reference design.  The reference design supports USB Type-C™ input to HDMI output display. It implements the USB PD controller and power switch TPS65986, and the alternate mode MUX HD3SS460. It is fully compatible with all (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (2)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54332

  Min   Max Range
Vin  V 3.5 to 28.0V
Vout  V 0.8 to 25V
Iout  A ≤ 3.5A
Ambient Temp  °C -40 to 150°C