TPS54334

ACTIVE

4.2V to 28V Input voltage, 3A Output current Synchronous buck Converter with 570kHz fixed frequency

Product details

Iout (max) (A) 3 Vin (min) (V) 4.2 Vin (max) (V) 28 Type Converter Switching frequency (min) (kHz) 570 Switching frequency (max) (kHz) 570 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 4.2 Vin (max) (V) 28 Type Converter Switching frequency (min) (kHz) 570 Switching frequency (max) (kHz) 570 Features Enable, Light Load Efficiency, Power good, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Rating Catalog Operating temperature range (°C) -40 to 85
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • Two 128mΩ/84mΩ MOSFETs for 3A Continuous
    Output Current
  • Power Good
  • Low 2 µA Shutdown Quiescent Current
  • 0.8 V Internal Voltage Reference with ±1.5%
    Accuracy Over Temperature
  • Fixed-Frequency Current Mode Control
  • Pulse Skipping Boosts Efficiency at Light Loads
  • Overcurrent Protection for Both MOSFETs with
    Hiccup Mode for Severe Fault Conditions
  • Thermal and Overvoltage Transient Protection
  • Available in Easy-to-Use 8-Pin SOIC
    PowerPAD™ and 10-Pin SON
  • Monotonic Start-Up into Pre-biased Outputs
  • Two 128mΩ/84mΩ MOSFETs for 3A Continuous
    Output Current
  • Power Good
  • Low 2 µA Shutdown Quiescent Current
  • 0.8 V Internal Voltage Reference with ±1.5%
    Accuracy Over Temperature
  • Fixed-Frequency Current Mode Control
  • Pulse Skipping Boosts Efficiency at Light Loads
  • Overcurrent Protection for Both MOSFETs with
    Hiccup Mode for Severe Fault Conditions
  • Thermal and Overvoltage Transient Protection
  • Available in Easy-to-Use 8-Pin SOIC
    PowerPAD™ and 10-Pin SON
  • Monotonic Start-Up into Pre-biased Outputs

The TPS54334 is a 28-V, 3-A, low quiescent supply current (IQ), synchronous monolithic buck converter with integrated MOSFETs.

The TPS54334 enables small designs by integrating the MOSFETs and implementing current mode control to reduce external component count.

Efficiency is maximized through the integrated 128mΩ/84mΩ MOSFETs, low quiescent supply current and pulse skipping at light loads. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

The TPS54334 provides accurate regulation for a variety of loads with an accurate 1.5% voltage reference over temperature.

Cycle by cycle current limiting on the high-side fet protects the TPS54334 in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the part when die temperature exceeds thermal shutdown temperature and enables the part again after the built-in thermal hiccup time.

The TPS54334 is a 28-V, 3-A, low quiescent supply current (IQ), synchronous monolithic buck converter with integrated MOSFETs.

The TPS54334 enables small designs by integrating the MOSFETs and implementing current mode control to reduce external component count.

Efficiency is maximized through the integrated 128mΩ/84mΩ MOSFETs, low quiescent supply current and pulse skipping at light loads. Using the enable pin, shutdown supply current is reduced to 2 µA by entering a shutdown mode.

The TPS54334 provides accurate regulation for a variety of loads with an accurate 1.5% voltage reference over temperature.

Cycle by cycle current limiting on the high-side fet protects the TPS54334 in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection will be triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the part when die temperature exceeds thermal shutdown temperature and enables the part again after the built-in thermal hiccup time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS54334 4.2-V to 28-V Input Voltage, 3-A Output Current Synchronous Step-Down Voltage Converter datasheet (Rev. A) PDF | HTML 10 Feb 2016
User guide TPS54334 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 08 Oct 2021
Application note Measure Power Stage Gain and Slope Compensation in PCM (Peak Current Mode) BUCK (Rev. A) PDF | HTML 01 Apr 2019
Application note How to Estimate Overshoot and Undershoot of Load Transients of a DC/DC Regulator 20 Dec 2017
Application note Using TPS54335A to Create an Inverting Power Supply (Rev. A) 19 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54334EVM-722 — TPS54334EVM-722 3-A Regulator Evaluation Module

The TPS54334 is a 28-V, 3-A, low quiescent supply current (IQ), synchronous monolithic buck converter with integrated MOSFETs.The TPS54334 enables small designs by integrating the MOSFETs and implementing current mode control to reduce external component count.

Efficiency is maximized through the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54334 PSpice Transient Model

SNVM704.ZIP (123 KB) - PSpice Model
Simulation model

TPS54335A Unencrypted PSpice Average Model Package (Rev. A)

SLVM891A.ZIP (30 KB) - PSpice Model
Package Pins Download
HSOIC (DDA) 8 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos