TPS54334 (ACTIVE) 4.2V to 28V Input voltage, 3A Output current Synchronous buck Converter with 570kHz fixed frequency

 

Models (3)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54334 PSpice Transient Model PSpice Model ZIP 11 Feb 2015
TPS54335A PSpice Average Model PSpice Model ZIP 18 Jun 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS54334EVM-722 3-A Regulator Evaluation Module TPS54334EVM-722 Evaluation Modules & Boards

Reference designs

USB Type-C™ and Power Delivery Multiport Adapter Reference Design

The TIDA-03027 reference design represents a multiport adapter solution that enables products with a USB Type-C interface to connect to HDMI 2.0 and USB 3.0 Type-A interfaces. It also includes an additional USB Type-C full feature receptacle, which allows the user to simultaneously connect USB (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54334

  Min   Max Range
Vin  V 4.2 to 28.0V
Vout  V 0.8 to 24V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 150°C