TPS54335A

ACTIVE

4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Product details

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 28 Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1500
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 28 Type Converter Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1500
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VSON (DRC) 10 9 mm² 3 x 3
  • Synchronous 128-mΩ and 84-mΩ MOSFETs for
    3-A Continuous Output Current
  • TPS54335A: Internal 2-ms Soft-Start,
    50-kHz to 1.5-MHz Adjustable Frequency
  • TPS54336A: Adjustable Soft-Start,
     Fixed 340-kHz Frequency
  • Low 2-µA Shutdown, Quiescent Current
  • 0.8-V Voltage Reference with ±0.8%
    Accuracy
  • Current Mode Control
  • Monotonic Startup into Pre-Biased Outputs
  • Pulse Skipping for Light-Load Efficiency
  • Hiccup Mode Overcurrent Protection
  • Thermal Shutdown (TSD) and
    Overvoltage Transition Protection
  • 8-Pin SO PowerPAD and 10-Pin VSON Packages
  • Synchronous 128-mΩ and 84-mΩ MOSFETs for
    3-A Continuous Output Current
  • TPS54335A: Internal 2-ms Soft-Start,
    50-kHz to 1.5-MHz Adjustable Frequency
  • TPS54336A: Adjustable Soft-Start,
     Fixed 340-kHz Frequency
  • Low 2-µA Shutdown, Quiescent Current
  • 0.8-V Voltage Reference with ±0.8%
    Accuracy
  • Current Mode Control
  • Monotonic Startup into Pre-Biased Outputs
  • Pulse Skipping for Light-Load Efficiency
  • Hiccup Mode Overcurrent Protection
  • Thermal Shutdown (TSD) and
    Overvoltage Transition Protection
  • 8-Pin SO PowerPAD and 10-Pin VSON Packages

The TPS5433xA family of devices are synchronous converters with an input-voltage range of 4.5 to 28 V. These devices include an integrated low-side switching FET that eliminates the need for an external diode which reduces component count.

Efficiency is maximized through the integrated 128-mΩ and 84-mΩ MOSFETs, low IQ and pulse skipping at light loads. Using the enable pin, the shutdown supply current is reduced to 2 μA. This step-down (buck) converter provides accurate regulation for a variety of loads with a well-regulated voltage reference that is 1.5% over temperature.

Cycle-by-cycle current limiting on the high-side MOSFET protects the TPS5433xA family of devices in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. A low-side sinking current-limit turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition continues for longer than the preset time. Thermal shutdown disables the device when the die temperature exceeds the threshold and enables the device again after the built-in thermal hiccup time.

The TPS5433xA family of devices are synchronous converters with an input-voltage range of 4.5 to 28 V. These devices include an integrated low-side switching FET that eliminates the need for an external diode which reduces component count.

Efficiency is maximized through the integrated 128-mΩ and 84-mΩ MOSFETs, low IQ and pulse skipping at light loads. Using the enable pin, the shutdown supply current is reduced to 2 μA. This step-down (buck) converter provides accurate regulation for a variety of loads with a well-regulated voltage reference that is 1.5% over temperature.

Cycle-by-cycle current limiting on the high-side MOSFET protects the TPS5433xA family of devices in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. A low-side sinking current-limit turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition continues for longer than the preset time. Thermal shutdown disables the device when the die temperature exceeds the threshold and enables the device again after the built-in thermal hiccup time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS5433xA 4.5-V to 28-V Input, 3-A Output, Synchronous Step-Down DC-DC Converter datasheet (Rev. D) PDF | HTML 10 Feb 2016
Application brief Simplify Voltage and Current Measurement in Battery Test Equipment (Rev. A) PDF | HTML 10 Mar 2022
User guide TPS54335A Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 07 Oct 2021
Application note How to Estimate Overshoot and Undershoot of Load Transients of a DC/DC Regulator 20 Dec 2017
Application note Using TPS54335A to Create an Inverting Power Supply (Rev. A) 19 Jul 2017
Application note Using TPS54335A to Create an Inverting Power Supply 13 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54335AEVM-010 — TPS54335A Synchronous, Step-Down Converter Evaluation Module

The TPS54335AEVM-010 is a fully assembled and tested circuit for evaluating the TPS54335A synchronous step-down SWIFT™ converter. The EVM converts a 8-V to 28-V input voltage to a regulated 5-V output voltage that delivers up to 2 A. The TPS54335A enables small designs by integrating the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54335A TINA-TI Average Reference Design

SLVMAY2.TSC (377 KB) - TINA-TI Reference Design
Simulation model

TPS54335A TINA-TI Average Spice Model

SLVMAY1.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS54335A Unencrypted PSpice Average Model Package (Rev. A)

SLVM891A.ZIP (30 KB) - PSpice Model
Simulation model

TPS54335A Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAM3A.ZIP (106 KB) - PSpice Model
Reference designs

TIDA-00714 — USB Type-C & USB PD Controller Power Switch & High Speed Multiplexer Reference Design

This reference design is for USB Type-C® and power delivery applications. It allows you to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and power delivery systems.
Schematic: PDF
Reference designs

TIDA-080002 — Ultra Mobile, Low Power DLP® Pico™ qHD Display Reference Design

The 0.23 qHD DLP chipset is an affordable platform enabling the use of DLP technology with embedded host processor. This chipset is incorporated in to this reference design to enable a low power, on-demand free-form sub-system display for a variety of applications.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01571 — Portable, Low Power HD Display with Increased Brightness Reference Design Using DLP® Technology

This display reference design features the DLP Pico™ 0.3-inch TRP HD 720p display chipset and is implemented in the DLP LightCrafter™ Display 3010-G2 evaluation module (EVM). It enables the use of HD resolution for projection display applications such as mobile smart TV, virtual (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20566 — 12Vin, -5V Output Inverting Buck Boost using Synchronous Step Down Converter Reference Design

The TPS54335 provides a single IC for both control and the power stage for DC/DC applications up to 3A. PMP20566 utilizes the TPS54335 in an inverting buck boost topology to implement a regulated -5V, rail. TPS54335 enables the designer to implement power solutions which require negative voltages (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11225 — 8V-20V Input Voltage Synchronous Buck Converter (5V@2A) Reference Design

The PMP11225 reference design implements two small-footprint integrated FET synchronous buck converters. Optimized for small size, each converter operates at 1.3MHz and occupies an area of only 7mm x 10mm. 
Test report: PDF
Schematic: PDF
Reference designs

PMP8930 — Primary-Side Regulated Flyback w/85-265VAC Input High Output Energy Storage Reference Design

The PMP8930 reference design uses the UCC28710 primary-side regulated flyback controller to generate a 20V output from a univeral AC input. a bulk capacitor with slow-charge-fast-discharge circuit is placed at flyback output to provide long hold up time for the following step-down DC-DC stages. (...)
Test report: PDF
Reference designs

PMP9668 — Universal uP Controlled Battery Charger 24Vin 10 Aout max, 5/12V 2A & 5V 4A, 2 USB Ports Ref Design

BQ24745 is a host controlled synchronous buck battery charger capable of charging batteries at up to 19.2V and up to 8 A normally, extended to 10 A with use of 8 mOhm battery sense resistor. The power train is capable of 8 A with convection only cooling and 10 A with moderate fan cooling (~200 (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos