TPS54336A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5V to 28V Input, 3A, Synchronous Step-Down Converter with Eco-mode(tm)

 

Models (5)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS54336A PSpice Transient Model PSpice Model ZIP 31 Dec 2014
TPS54336A TINA-TI Average Spice Model TINA-TI Spice Model ZIP 06 Dec 2013
TPS54336A TINA-TI Average Reference Design TINA-TI Reference Design TSC 06 Dec 2013
TPS54336A PSpice Average Model PSpice Model ZIP 20 Jun 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS54336A Synchronous Step-Down Converter Evaluation Module TPS54336AEVM-010 Evaluation Modules & Boards

Reference designs

Bidirectional RS-485 Fan-Out Hub Reference Design

The Bidirectional RS-485 Fan-Out Hub Reference Design (TIDA-01365) documents and tests an RS-485 fan-out hub design where 1:N and N:1 RS-485 signals are aggregated in and out of any bus topology. This design also features automatic direction control, for reduced pin count on microcontrollers, and a (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54336A

  Min   Max Range
Vin  V 4.5 to 28.0V
Vout  V 0.8 to 25V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 150°C