TPS54340B-Q1

ACTIVE

Automotive, 4.5V to 42V Input, 3.5A Step-Down Converter With Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM61440-Q1 ACTIVE Automotive 3-V to 36-V, 4-A, low-noise synchronous step-down converter Smaller solution size, higher efficiency, lower EMI and spread spectrum.

TPS54340B-Q1

ACTIVE

Product details

Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41 Rating Automotive Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOP With PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH® Software Tool
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOP With PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH® Software Tool

The TPS54340B-Q1 device is a 42-V, 3.5-A, step-down regulator with an integrated high-side MOSFET. The device survives load-dump pulses up to 45 V per ISO 7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 1 µ when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows for optimization of either efficiency or external component size. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54340B-Q1 device is available in an 8-pin thermally-enhanced HSOP PowerPAD package.

The TPS54340B-Q1 device is a 42-V, 3.5-A, step-down regulator with an integrated high-side MOSFET. The device survives load-dump pulses up to 45 V per ISO 7637. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 1 µ when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows for optimization of either efficiency or external component size. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54340B-Q1 device is available in an 8-pin thermally-enhanced HSOP PowerPAD package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS54340B-Q1 4.5-V to 42-V Input, 3.5-A, Step-Down DC-DC Converter With Eco-Mode™ datasheet PDF | HTML 25 Jan 2017
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019
Test report Test Report for the iPad Automotive Charger 11 Jun 2013
Application note Level Shifting Control for an Inverting Buck-boost 10 Oct 2012
Application note Creating GSM Power Supply from TPS54260 30 Apr 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54340-Q1EVM-593 — TPS54340-Q1EVM-593 Evaluation Module/Circut Board

The TPS54340-Q1EVM-593 is a fully assembled and tested circuit for evaluating the TPS54340-Q1 Step-Down Converter. The TPS54340-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 3.5A. Additional input filtering is used for reducing conducted emissions.

User guide: PDF
Not available on TI.com
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos