TPS54354

ACTIVE

4.5V to 20V Input, 1.8V 3A Synchronous Step-Down SWIFT™ Converter w/ Low-Side Gate Driver

Product details

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 20 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 700 Features Enable, Phase Interleaving, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 20 Topology Buck Type Converter Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 700 Features Enable, Phase Interleaving, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.8 Vout (max) (V) 1.8 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 100 mΩ, 4.5-A Peak MOSFET Switch for High Efficiency at 3-A Continuous Output Current
  • Uses External Lowside MOSFET or Diode
  • Fixed Output Versions — 1.2V/1.5V/1.8V/2.5V/3.3V/5.0V
  • Internally Compensated for Low Parts Count
  • Synchronizes to External Clock
  • 180° Out of Phase Synchronization
  • Wide PWM Frequency — Fixed 250 kHz, 500 kHz or Adjustable 250 kHz to 700 kHz
  • Internal Slow Start
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout
  • 16-Pin TSSOP PowerPAD™ Package
  • APPLICATIONS
    • Industrial & Commercial Low Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

PowerPAD and SWIFT are trademarks of Texas Instruments.

  • 100 mΩ, 4.5-A Peak MOSFET Switch for High Efficiency at 3-A Continuous Output Current
  • Uses External Lowside MOSFET or Diode
  • Fixed Output Versions — 1.2V/1.5V/1.8V/2.5V/3.3V/5.0V
  • Internally Compensated for Low Parts Count
  • Synchronizes to External Clock
  • 180° Out of Phase Synchronization
  • Wide PWM Frequency — Fixed 250 kHz, 500 kHz or Adjustable 250 kHz to 700 kHz
  • Internal Slow Start
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Adjustable Undervoltage Lockout
  • 16-Pin TSSOP PowerPAD™ Package
  • APPLICATIONS
    • Industrial & Commercial Low Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

PowerPAD and SWIFT are trademarks of Texas Instruments.

The TPS5435x is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an optional low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches a preset value; an internal slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS5435x devices are available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS5435x is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an optional low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions. The TPS5435x has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches a preset value; an internal slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS5435x devices are available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS54352/3/4/5/6/7: 4.5-V to 20-V Input, 3-A Output Synchronous PWM Switcher datasheet (Rev. A) 27 Oct 2004
Application note Cyclone™ III FPGA Starter Kit Power Reference Design 27 Mar 2008
Application note Seminar 900 Topic 2 - Snubber Circuits: Theory, Design and Application 15 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54356EVM-058 — 3-A, 4.5 to 20 Vin DC/DC Converter with Fixed 3.3V Output

Recommended tool:
TPS54320 is the recommended alternative to the TPS5435X devices. Please refer to the TPS54320EVM for new device evaluation.

The TPS54356EVM-058 evaluation module allows the designer to evaluate the internally compensated TPS54356 DC/DC converter optimized for low parts count. The (...)

User guide: PDF
Not available on TI.com
Gerber file

Gerber File for TPS5435xEVM

SLVC042.ZIP (157 KB)
Reference designs

PMP2543 — Altera Cyclone III FPGA Power Management Reference Design

The Cyclone III power management design is a complete, non-isolated power solution and provides all 5 required rails for powering the FPGA. The design also includes complete power solutions for DDR Memory VTT and VDDQ rails and USB power. This design is optimized to power the Altera 3C25F324 (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos