4.5-V to 60-V Input, 3.5-A, Step-Down DC-DC Converter with Eco-mode™

TPS54360-Q1 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS54360B-Q1 ACTIVE Automotive, 60V Input, 3.5A, Step-Down DC-DC Converter With Eco-mode™ Pin-compatible with the TPS54360-Q1.

Product details

Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58.8 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 60 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58.8 Rating Automotive Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse
    Skipping Eco-Mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2 µA
    Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT
    Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin SO With PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH® Software Tool
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse
    Skipping Eco-Mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2 µA
    Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads With Integrated BOOT
    Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin SO With PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Supported by WEBENCH® Software Tool

The TPS54360-Q1 is a 60-V 3.5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54360-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

The TPS54360-Q1 is a 60-V 3.5-A step-down regulator with an integrated high-side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54360-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS54360-Q1 4.5-V To 60-V Input, 3.5-A, Step-Down DC-DC Converter With Eco-Mode™ datasheet (Rev. A) PDF | HTML 24 Nov 2014
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019
EVM User's guide Evaluation Module for the TPS54340-Q1 Step-Down Converter 24 Sep 2013
EVM User's guide Using the TPS54360 Step-Down Converter Evaluation Module. (Rev. B) 27 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54360EVM-182 — 60V Input, 3.5A, Step-Down Converter Evaluation Module

The Texas Instruments TPS54360EVM-182 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54360 60V Input, 3.5A, Step-Down Converter with Eco-Mode. The EVM operates from an 8V to 60V input (12V nominal) and provides a 5.0V output at 3.5A.
User guide: PDF
Not available on TI.com
Simulation model

TPS54360 PSpice Average Model (Rev. A)

SLVM954A.ZIP (91 KB) - PSpice Model
Simulation model

TPS54360 PSpice Transient Model (Rev. A)

SLVM673A.ZIP (94 KB) - PSpice Model
Simulation model

TPS54360 TINA-TI Average Reference Design

SLVM956.TSC (1320 KB) - TINA-TI Reference Design
Simulation model

TPS54360 TINA-TI Average Spice Model

SLVM957.ZIP (7 KB) - TINA-TI Spice Model
Simulation model

TPS54360 TINA-TI Transient Reference Design

SLVM986.TSC (808 KB) - TINA-TI Reference Design
Simulation model

TPS54360 TINA-TI Transient Spice Model

SLVM987.ZIP (54 KB) - TINA-TI Spice Model
Simulation model

TPS54360 Unencrypted PSpice Transient Model

SLVMCT7.ZIP (4 KB) - PSpice Model
Reference designs

PMP4465 — Highly Integrated Buck Converter for MTK3360/70 Power in Automotive Applications Reference Design

The PMP4465 is a reference design solution for powering MTK3360/70 processors used in automotive video applications. The TPS54360-Q1 provides a wide input voltage range of 7V to 42V and provides a stable 5V output for TPS65262-Q1. The TPS65262-Q1 integrates three buck converters and dual adjustable (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos