TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ | TI.com

TPS54360B (ACTIVE) 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™

 

Recommended alternative parts

  • LMR16030  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The TPS54360B is a 60-V, 3.5-A, step-down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no-load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide switching-frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protect internal and external components during an overload condition.

The TPS54360B is available in an 8-pin thermally enhanced HSOIC PowerPAD™ package.

Features

  • 4.5-V to 60-V (65-V Abs Max) Input Range
  • 3.5-A Continuous Current, 4.5-A Minimum Peak Inductor Current Limit
  • Current Mode Control DC/DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146-µA Operating Quiescent Current
  • 2-µA Shutdown Current
  • 100-kHz to 2.5-MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54360B with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS54360B Order now 4.5     60     1     58.8     3.5     1     100     2500     0.146     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Wettable Flanks Package    
Current Mode     98     -40 to 150     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM76003 Order now 3.5     60     1     57     3.5     1     300     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Wettable Flanks Package    
Current Mode     98     -40 to 125     Catalog     WQFN | 30     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LMR16030 Order now 4.3     60     1     50     3     1     200     2500     0.04     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS54360B-Q1 Order now 4.5     60     0.8     58.8     3.5     1     100     2500     0.146     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
TPS54361 Order now 4.5     60     0.8     59     3.5     1     100     2500     0.152     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 85     Catalog     WSON | 10     Converter     See datasheet (WSON)