TPS54373

ACTIVE

3V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter for Prebiased Outputs

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS628503 ACTIVE 2.7-V to 6-V, 3-A, adjustable-frequency, step-down converter in SOT-583 package new generation

Product details

Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Source or Sink Current
  • Disabled Current Sinking During Start-Up
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency:
       Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure
    • Power PC Series Processors

PowerPAD and SWIFT are trademarks of Texas Instruments.

  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Source or Sink Current
  • Disabled Current Sinking During Start-Up
  • Adjustable Output Voltage Down to 0.9 V With 1.0% Accuracy
  • Wide PWM Frequency:
       Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Synchronizable to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking and Optical Communications Infrastructure
    • Power PC Series Processors

PowerPAD and SWIFT are trademarks of Texas Instruments.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54373 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

For reliable power up in output precharge applications, the TPS54373 is designed to only source current during start-up.

The TPS54373 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54373 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

For reliable power up in output precharge applications, the TPS54373 is designed to only source current during start-up.

The TPS54373 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Synchronous Buck Switcher w/Disabled Sinking During Start-Up datasheet (Rev. B) 11 Feb 2005
Application note Sequencing with TPS54x80 and TPS54x73 DC/DC Converters 14 Apr 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54373 TINA-TI Transient Reference Design

SLVM299.TSC (1087 KB) - TINA-TI Reference Design
Simulation model

TPS54373 TINA-TI Transient Spice Model

SLVM300.ZIP (39 KB) - TINA-TI Spice Model
Simulation model

TPS54373 Unencrypted Transient PSpice Model Package (Rev. A)

SLVM141A.ZIP (65 KB) - PSpice Model
Gerber file

Gerber File for TPS54373EVM

SLVC046.ZIP (128 KB)
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos