TPS54380

ACTIVE

3V to 6V Input, 3A Synchronous Step-Down Converter for Sequencing

Product details

Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification, Tracking Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Power good, Synchronous Rectification, Tracking Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Power-Up/Down Tracking for Sequencing
  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Source or Sink Current
  • Wide PWM Frequency:
       Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Power Good and Enable
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors Requiring Sequencing
    • Broadband, Networking and Optical Communications Infrastructure

PowerPAD and SWIFT are trademarks of Texas Instruments.

  • Power-Up/Down Tracking for Sequencing
  • 60-m MOSFET Switches for High Efficiency at 3-A Continuous Output Source or Sink Current
  • Wide PWM Frequency:
       Fixed 350 kHz or Adjustable 280 kHz to 700 kHz
  • Power Good and Enable
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Component Count
  • APPLICATIONS
    • Low-Voltage, High-Density Distributed Power Systems
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors Requiring Sequencing
    • Broadband, Networking and Optical Communications Infrastructure

PowerPAD and SWIFT are trademarks of Texas Instruments.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54380 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Using the TRACKIN pin with other regulators, simultaneous power up and down are easily implemented. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset.

The TPS54380 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54380 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Using the TRACKIN pin with other regulators, simultaneous power up and down are easily implemented. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally or externally set slow-start circuit to limit inrush currents; and a power good output useful for processor/logic reset.

The TPS54380 is available in a thermally enhanced 20-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 3-V to 6-V Input 3-A Output Tracking Synchronous Buck PWM Switcher datasheet (Rev. B) 11 Feb 2005
Application note Using TPS54x80 Tracking SWIFT(TM) dc/dc Converters f/Simult. Tkg of Input Supply 10 Feb 2005
EVM User's guide TPS54380EVM-001 3-Amp DC/DC Converter EVM 20 Jun 2003
Application note Sequencing with TPS54x80 and TPS54x73 DC/DC Converters 14 Apr 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Gerber file

Gerber File for TPS54380EVM

SLVC047.ZIP (106 KB)
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos