TPS54386-Q1 Automotive 4.5V to 28V, 600kHz Fixed Frequency Dual 3A Buck Converter | TI.com

TPS54386-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 4.5V to 28V, 600kHz Fixed Frequency Dual 3A Buck Converter

 

Description

The TPS54386-Q1 are dual-output, non-synchronous buck converters capable of supporting 3-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.

With an internally-determined operating frequency, soft-start time, and control-loop compensation, these converters provide many features with a minimum of external components. Channel-1 overcurrent protection is set at 4.5 A, whereas the channel-2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications that do not need the full load capability of both outputs.

The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential start-up sequencing. Additionally, the two outputs may be powered from different sources.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • 4.5-V to 28-V Input Range
  • Output Voltage Range 0.8 V to 90% of Input Voltage
  • Output Current Up to 3 A
  • Fixed Switching Frequency: 600 kHz
  • Three Selectable Levels of Overcurrent Protection (Output 2)
  • 0.8-V 1.5% Voltage Reference
  • 2.1-ms Internal Soft Start
  • Dual PWM Outputs 180° Out-of-Phase
  • Ratiometric or Sequential Startup Modes Selectable by a Single Pin
  • 85-mΩ Internal High-Side MOSFETs
  • Current Mode Control
  • Internal Compensation
  • Pulse-by-Pulse Overcurrent Protection
  • Thermal Shutdown Protection at 148°C
  • 14-Pin PowerPAD HTSSOP Package

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS54386-Q1 Order now 4.5     28     0.8     25.2     3     2     600     600     1.8     Enable
Phase Interleaving    
Current Mode     85     -40 to 105     HTSSOP | 14     Automotive     Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)