TPS543B20
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-19Vin 25A Stackable Synchronous Step-down SWIFT™ Converter w/ Adaptive Internal Compensation

 

Models (2)

Title Category Type Date
TPS543B20 PSpice Transient Model PSpice Model ZIP 27 Jun 2017
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
25-A Fixed Frequency Non-Compensation Stackable Syncronous Buck Converter Evaluation Module TPS543B20EVM-054 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS543B20

  Min   Max Range
Vin  V 4.0 to 19.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 25A
Ambient Temp  °C -40 to 150°C