TPS543C20 (ACTIVE) 4-14Vin 40A Stackable Synchronous Step-down SWIFT™ Converter w/ Adaptive Internal Compensation

 

Models (2)

Title Category Type Size (KB) Date Views
TPS543C20 PSpice Transient Model (Rev. A) PSpice Model ZIP 127 KB 26 Oct 2018 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views

Design kits & evaluation modules (2)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Dual-phase compact reference design for 2.7 V 60 A for telecommunications

This reference design uses only 2 ICs in a stacked configuration to provide 2.7 V at 60 A in a compact form factor. Both an all ceramics output capacitors version and a low ESR polymer output capacitors version were demonstrated to meet requirement of less than 3% undershoot for a step load from 2 A (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS543C20

  Min   Max Range
Vin  V 4.0 to 16.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 40A
Ambient Temp  °C -40 to 150°C