TPS543C20A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-VIN to 16-VIN, 40-A stackable, synchronous step-down SWIFT™ converter with adaptive internal comp.

 

Models (1)

Title Category Type Date
TPS543C20A PSpice Transient Model PSpice Model ZIP 11 Dec 2018

Design kits & evaluation modules (1)

Name Part# Type
40-A fixed frequency non-compensation stackable synchronous buck converters evaluation module TPS543C20AEVM-054 Evaluation Modules & Boards

Reference designs

Dual Phase Stackable Buck Converter Reference Design with Full Test Capability

This reference design uses TPS543C20 in a stacked configuration to provide 0.85V @ 40A in a compact (21mm x 35mm) form factor with low temperature rise with no airflow. Board includes on board high speed dynamic load tester, output ripple probe interface, and test point for stability analyzer, such (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS543C20A

  Min   Max Range
Vin  V 4.0 to 16.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 40A
Ambient Temp  °C -40 to 150°C