TPS54494
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4A Dual Channel Synchronous Step-Down Switcher with Integrated FET

 

Models (1)

Title Category Type Date
TPS54494 PSpice Transient Model (Rev. A) PSpice Model ZIP 15 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS54494 Evaluation Module TPS54494EVM-057 Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54494 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH ® TPS54494
    Min   Max   Range  
  Vin1 - V    4.5 - 18.00V  
  Vout1 V    0.76 - 7.00  
  Iout1 A    ≤ 4.0A  
Select Input 1

  Vin2 - V    4.50 - 18.0V  
  Vout2 V    0.76 - 7.00V  
  Iout2 A    ≤ 2.00A  
Select Input 2

  Ambient Temp  °C    ≤ 100 °C  
 
What are WEBENCH ® tools?