TPS544B20 4.5-18V 20A SWIFT™ Synchronous Buck Converters with PMBus™ Programmability and Monitoring | TI.com

TPS544B20
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5-18V 20A SWIFT™ Synchronous Buck Converters with PMBus™ Programmability and Monitoring

 

Description

The TPS544B20 and TPS544C20 devices are PMBus compatible, non-isolated DC-DC Integrated FET converters, capable of high-frequency operation and delivering 20-A , or 30-A current output from a 5 mm × 7 mm package, enabling high-power density and fast transient performance with minimal PCB area. The PMBus interface provides for converter configuration as well as monitoring of key parameters including output voltage, current and an optional external temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions and reduced inductor and filter capacitor sizes. Response to fault conditions can be set to either restart or latch off depending on system requirements.

Features

  • PMBus-Enabled Converters: 20 A, 30 A
  • 4.5-V to 18-V input, 0.6-V to 5.5-V Output
  • 5 mm × 7 mm LQFN Package with 0.5-mm Pitch
  • Single Thermal Pad
  • Integrated 4.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 600-mV, 0.5% Reference
  • Lossless, Low-Side MOSFET Current Sensing
  • Selectable D-CAP™ and D-CAP2™ Mode Control
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage Margin and Trim
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904
  • Programmable via PMBus
    • Overcurrent Protection
    • UVLO, Soft-Start
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Compatible 20-A, 30-A Converters

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS544B20

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 20A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS544B20 Order now 4.5     18     0.6     5.5     20     1     250     1000     8     Adjustable Current Limit
Enable
I2C/PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Differential Remote Sense
Adaptive/Dynamic Voltage Scaling
Forced PWM
Soft Start Adjustable
Over Current Protection    
D-CAP
D-CAP2    
80     -40 to 85     LQFN-CLIP | 40     Catalog     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS544B25 Order now 4.5     18     0.5     5.5     20     1     200     1000     9.5     Adjustable Current Limit
Enable
Frequency Synchronization
I2C/PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Differential Remote Sense
Over Current Protection
Adjustable Current Limit
Forced PWM
Soft Start Adjustable    
Voltage Mode     80     -40 to 125     LQFN-CLIP | 40     Catalog     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS544C20 Order now 4.5     18     0.6     5.5     30     1     250     1000     8     Adjustable Current Limit
Enable
I2C/PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Differential Remote Sense
Adaptive/Dynamic Voltage Scaling
Forced PWM
Soft Start Adjustable
Over Current Protection    
D-CAP
D-CAP2    
80     -40 to 85     LQFN-CLIP | 40     Catalog     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS544C25 Order now 4.5     18     0.5     5     30     1     200     1000     7.7     Adjustable Current Limit
Enable
Frequency Synchronization
I2C/PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Differential Remote Sense
Over Current Protection
Adjustable Current Limit
Forced PWM
Soft Start Adjustable    
Voltage Mode     80     -40 to 125     LQFN-CLIP | 40     Catalog     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)