TPS544C25 4.5-V to 18-V, 30-A Voltage Mode PMBus™ SWIFT™ Step-Down DC-DC Converter with FSYNC | TI.com

TPS544C25 (ACTIVE) 4.5-V to 18-V, 30-A Voltage Mode PMBus™ SWIFT™ Step-Down DC-DC Converter with FSYNC

 

Description

The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

Features

  • PMBus 1.2 Compliant Converters: 20 A and 30 A
  • Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.5 V to 5.5 V
  • 5 mm × 7 mm LQFN Package
  • Single Thermal Pad
  • Integrated 5.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 500-mV to 1500-mV Reference for Adapative Voltage Scaling (AVS) and Margining through PMBus
  • 0.5% Reference Accuracy at 600 mV and Above
  • Lossless Low-Side MOSFET Current Sensing
  • Voltage Mode Control with Input Feed-Forward
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904 Transistor
  • Programmable via the PMBus interface
    • VOUT_COMMAND and AVS VOUT Transition Rate
    • Overcurrent Protection with Thermal Compensation
    • UVLO, Soft-Start and Soft-Stop
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
  • Frequency Synchronization to an External Clock
  • Footprint Compatible 20-A, 30-A Converters

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS544C25

  Min   Max Range
Vin  V 4.5 to 18.0V
Vout  V 0.5 to 5.5V
Iout  A ≤ 30A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS544C25 Order now 4.5     18     0.5     5     30     1     200     1000     7.7     Adjustable Current Limit
Enable
Frequency Synchronization
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense    
Voltage Mode     80     -40 to 125     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS543B20 Order now 4     19     0.6     5.5     25     1     300     2000     3     Enable
Frequency Synchronization
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense    
Current Mode     70     -40 to 125     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS543C20 Order now 4     14     0.6     5.5     40     1     300     2000     4.3     Adjustable Current Limit
Enable
Frequency Synchronization
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Differential Remote Sense    
Current Mode     70     -40 to 125     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS544B20 Order now 4.5     18     0.6     5.5     20     1     250     1000     8     Adjustable Current Limit
Enable
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Differential Remote Sense    
D-CAP
D-CAP2    
80     -40 to 85     Catalog     LQFN-CLIP | 40     Converter     40LQFN-CLIP: 35 mm2: 5 x 7 (LQFN-CLIP | 40)    
TPS544B25 Order now 4.5     18     0.5     5.5     20     1     200     1000     9.5     Adjustable Current Limit
Enable
Frequency Synchronization
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Differential Remote Sense