Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

TPS5450-EP

ACTIVE

Enhanced Product 5.5V to 36V Input, 5A, 500kHz Step-Down Converter

Product details

Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 1.22 Vout (max) (V) 31 Iout (max) (A) 5 Iq (typ) (mA) 3 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 89 Type Converter
Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 1.22 Vout (max) (V) 31 Iout (max) (A) 5 Iq (typ) (mA) 3 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 89 Type Converter
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by
    110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to
    1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • 18-µA Shutdown Supply Current
  • Improved Line Regulation and Transient Response
    by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting,
    Overvoltage Protection, and Thermal Shutdown
  • Available in Small Thermally Enhanced 8-Pin
    SOIC PowerPAD™ Package
  • For SWIFT™ Documentation, Application Reports
    and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • High-Density Point-of-Load Regulators
    • LCD Displays, Plasma Displays
    • Battery Chargers
    • 12-V/24-V Distributed Power Systems
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory

  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by
    110-m Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to
    1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • 18-µA Shutdown Supply Current
  • Improved Line Regulation and Transient Response
    by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting,
    Overvoltage Protection, and Thermal Shutdown
  • Available in Small Thermally Enhanced 8-Pin
    SOIC PowerPAD™ Package
  • For SWIFT™ Documentation, Application Reports
    and Design Software, See the TI Website at www.ti.com/swift
  • APPLICATIONS
    • High-Density Point-of-Load Regulators
    • LCD Displays, Plasma Displays
    • Battery Chargers
    • 12-V/24-V Distributed Power Systems
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory

As a member of the SWIFT™ family of DC/DC regulators, the TPS5450 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5450 feedback loop is internally compensated.

The TPS5450 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tools to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of DC/DC regulators, the TPS5450 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5450 feedback loop is internally compensated.

The TPS5450 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tools to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 5-A, Wide Input Range, Step-Down Swift Converter datasheet 23 Jul 2009
* VID TPS5450-EP VID V6209644 30 Nov 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos