TPS5450-Q1

ACTIVE

Automotive 5.5V to 36V, 5A Buck Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR14050-Q1 ACTIVE SIMPLE SWITCHER® Automotive 40V, 5A, 2.2MHz Step-Down Converter with 40uA IQ 36V 5A Non-sync buck converter

Product details

Iout (max) (A) 5 Vin (min) (V) 5.5 Vin (max) (V) 36 Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Soft Start Fixed Control mode Voltage mode Vout (min) (V) 1.22 Vout (max) (V) 31 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 5 Vin (min) (V) 5.5 Vin (max) (V) 36 Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection, Soft Start Fixed Control mode Voltage mode Vout (min) (V) 1.22 Vout (max) (V) 31 Rating Automotive Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by 110-mΩ Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • 18-µA Shutdown Supply Current
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small Thermally Enhanced 8-Pin SOIC PowerPAD™ Package
  • Create a custom design using the TPS5450-Q1 with the WEBENCH® Power Designer
  • Qualified for Automotive Applications
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 5-A Continuous (6-A Peak) Output Current
  • High Efficiency Greater than 90% Enabled by 110-mΩ Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External Parts Count
  • Fixed 500-kHz Switching Frequency for Small Filter Size
  • 18-µA Shutdown Supply Current
  • Improved Line Regulation and Transient Response by Input Voltage Feed Forward
  • System Protected by Overcurrent Limiting, Overvoltage Protection, and Thermal Shutdown
  • –40°C to 125°C Operating Junction Temperature Range
  • Available in Small Thermally Enhanced 8-Pin SOIC PowerPAD™ Package
  • Create a custom design using the TPS5450-Q1 with the WEBENCH® Power Designer

The TPS5450-Q1 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feedforward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5450-Q1 feedback loop is internally compensated.

The TPS5450-Q1 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tools to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS5450-Q1 is a high-output-current PWM converter that integrates a low-resistance high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions, an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V, an internally set slow-start circuit to limit inrush currents, and a voltage feedforward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection, and thermal shutdown. To reduce design complexity and external component count, the TPS5450-Q1 feedback loop is internally compensated.

The TPS5450-Q1 device is available in a thermally enhanced, 8-pin SOIC PowerPAD™ package. TI provides evaluation modules and software tools to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS5450-Q1 Automotive 5.5-V to 36-V, 5-A Buck Converter datasheet (Rev. B) PDF | HTML 24 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS5450EVM-254 — 5A Evaluation Module

This evaluation module is designed to demonstrate a typical printed-circuit-board application using the TPS5450 regulator (Vin 10 V - 31 V, up to 5 A). This does not reflect the full range of possible input and output voltages that may be used when designing with this part.

The switching frequency (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS5450 PSpice Transient Model

SLVM679.ZIP (200 KB) - PSpice Model
Simulation model

TPS5450 TINA-TI Transient Reference Design

SLIM218.TSC (62 KB) - TINA-TI Reference Design
Simulation model

TPS5450 TINA-TI Transient Spice Model

SLIM219.TSM (12 KB) - TINA-TI Spice Model
Simulation model

TPS5450 Unencrypted PSpice Transient Model

SLVMCV0.ZIP (3 KB) - PSpice Model
Reference designs

TIDA-00148 — USB 2.0/3.0 mass storage bridge for automotive infotainment systems

This TIDA-00148 reference design features the TUSB9261DEMO which allows quick evaluation of system compatibility for connections to SATA devices used for automotive infotainment systems. The firmware used in TIDA-00148 is capable of supporting a single SATA drive such as a solid state drive, hard (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos