TPS54531
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode

 

Models (1)

Title Category Type Date
TPS54531 PSpice Transient Model PSpice Model ZIP 10 May 2013

Design kits & evaluation modules (1)

Name Part# Type
TPS54531 Step-Down DC/DC Converter Evaluation Module TPS54531EVM-530 Evaluation Modules & Boards

Reference designs

Industrial gigabit Ethernet PHY reference design

PLC applications require high speed gigabit Ethernet interface. This can be realized using our reference design which implements the DP83867IR industrial gigabit Ethernet physical layer transceiver to the gigabit Ethernet MAC peripheral block inside the Sitara™ AM5728 processor.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54531 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54531

  Min   Max Range
Vin  V 3.5 to 28.0V
Vout  V 0.8 to 25V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 150°C