TPS54540

ACTIVE

42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS54540B ACTIVE 4.5-V to 42-V input, 5-A step-down converter with Eco-mode™ Pin-compatible with the TPS543540.
Same functionality with different pin-out to the compared device
LMR51450 ACTIVE 36-V, 5-A synchronous buck converter Smaller solution size, higher efficiency and lower EMI.

Product details

Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41.1 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41.1 Rating Catalog Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and
    2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54540 with the WEBENCH® Power Designer
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • 92-mΩ High-Side MOSFET
  • 146 µA Operating Quiescent Current and
    2 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design using the TPS54540 with the WEBENCH® Power Designer

The TPS54540 is a 42 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54540 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

The TPS54540 is a 42 V, 5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54540 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS54540 4.5-V to 42-V Input, 5 A, Step Down DC-DC Converter with Eco-mode™ datasheet (Rev. B) PDF | HTML 20 Mar 2016
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) 16 Sep 2013
EVM User's guide Evaluation Module for the TPS54540 Step-Down Converter 01 Feb 2013
Application note Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) 26 Oct 2012
Application note Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 26 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54540EVM-558 — TPS54540 Step-Down DC-DC Converter Evaluation Module

The Texas Instruments TPS54540EVM-558 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54540 Step-Down Converter. The EVM operates from an 6V to 42V input (12V nominal) and provides a 3.3V output at 5A.
User guide: PDF
Not available on TI.com
Simulation model

TPS54540 Unencrypted PSpice Average Model

SLVMCT9.ZIP (1 KB) - PSpice Model
Simulation model

TPS54540 Unencrypted PSpice Average Model Package (Rev. A)

SLVMA28A.ZIP (205 KB) - PSpice Model
Simulation model

TPS54540 Unencrypted PSpice Transient Model

SLVMCT8.ZIP (6 KB) - PSpice Model
Simulation model

TPS54540 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM871A.ZIP (125 KB) - PSpice Model
Calculation tool

SLVC452 TPS54360 and TPS54361 Family Design Excel Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54341 4.5 to 42V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54361 4.5 to 60V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54541 4.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Hardware development
Evaluation board
TPS54340EVM-182 TPS54340 Step-Down Converter Evaluation Module TPS54341EVM-555 TPS54341EVM-555 4.5- to 60-V Input 3.5-A Step-Down DC-DC Converter Evaluation Module TPS54360EVM-182 60V Input, 3.5A, Step-Down Converter Evaluation Module TPS54361EVM-555 TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module TPS54541EVM-555 TPS54541EVM-555 - 4.5V to 42V Input 5A Step-Down DC-DC Converter Evaluation Module TPS54560EVM-515 TPS54560 Step-Down DC-DC Converter Evaluation Module TPS54561EVM-555 TPS54561EVM-555 - 60 V Input, 5A, Step Down DC-DC Converter Evaluation Module
Calculation tool

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Reference designs

PMP30224 — Industrial Power Supply Reference Design for Smart Amplifiers

The PMP30224 reference design provides 5.0V at 1.0A continuous / 5.0A peak and 1.8V @ 0.075A for a TAS2555 Class D Amplifier. The input voltage range is between 5.0V and 38.0V.
Test report: PDF
Schematic: PDF
Reference designs

PMP8726 — Wide input voltage buck converter solution optimized for large load steps

This design is a non-synchronous buck converter with an input voltage range of 16 to 42V providing 14V output at 5A. It is optimized for large load steps. The IC has a Q-grade option for automotive applications.
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos