TPS54540B

ACTIVE

4.5-V to 42-V input, 5-A step-down converter with Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51450 ACTIVE 36-V, 5-A synchronous buck converter Smaller solution size, higher efficiency and lower EMI.
TPSM63606 ACTIVE High-density, 36-V input, 1-V to 16-V output, 6-A power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Save board space, simplify design, and speed up time to market with an integrated-inductor power module.

Product details

Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500
Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 42 Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • High efficiency at light loads with pulse skipping Eco-mode™
  • 92-mΩ high-side MOSFET
  • 146-µA operating quiescent current and
    2-µA shutdown current
  • 100-kHz to 2.5-MHz Fixed switching frequency
  • Synchronizes to external clock
  • Low dropout at light loads with integrated BOOT recharge FET
  • Adjustable UVLO and hysteresis
  • 0.8 V 1% Internal voltage reference
  • 8-Pin HSOIC with PowerPAD™ package
  • –40°C to 150°C TJ operating range
  • Create a custom design using the TPS54540B with the WEBENCH® Power Designer
  • High efficiency at light loads with pulse skipping Eco-mode™
  • 92-mΩ high-side MOSFET
  • 146-µA operating quiescent current and
    2-µA shutdown current
  • 100-kHz to 2.5-MHz Fixed switching frequency
  • Synchronizes to external clock
  • Low dropout at light loads with integrated BOOT recharge FET
  • Adjustable UVLO and hysteresis
  • 0.8 V 1% Internal voltage reference
  • 8-Pin HSOIC with PowerPAD™ package
  • –40°C to 150°C TJ operating range
  • Create a custom design using the TPS54540B with the WEBENCH® Power Designer

The TPS54540B is a 42-V, 5-A step-down regulator with an integrated high side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces no-load-supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the EN (enable) pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the EN pin. Output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54540B is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

The TPS54540B is a 42-V, 5-A step-down regulator with an integrated high side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces no-load-supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the EN (enable) pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the EN pin. Output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54540B is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMR51440 ACTIVE 36-V, 4-A synchronous buck converter Newer device with smaller solution size and improved power density

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS54540B 4.5-V to 42-V Input, 5-A step-down dc/dc converter with Eco-mode™ datasheet PDF | HTML 24 Jan 2019
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54540 Unencrypted PSpice Average Model

SLVMCT9.ZIP (1 KB) - PSpice Model
Simulation model

TPS54540 Unencrypted PSpice Average Model Package (Rev. A)

SLVMA28A.ZIP (205 KB) - PSpice Model
Simulation model

TPS54540 Unencrypted PSpice Transient Model

SLVMCT8.ZIP (6 KB) - PSpice Model
Simulation model

TPS54540 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM871A.ZIP (125 KB) - PSpice Model
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos